ADS5474: 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input
Product Information
Features
Maximum Sample Rate: 125 MSPS
14-Bit Resolution with No Missing Codes
95 dB Crosstalk
Parallel CMOS and DDR LVDS Output Options
3.5 dB Coarse Gain and Programmable Fine Gain up to 6 dB for SNR/SFDR Trade-Off
Digital Processing Block with:
Offset Correction
Fine Gain Correction, in Steps of 0.05 dB
Decimation by 2/4/8
Built-in and Custom Programmable 24-Tap Low-/High-/Band-Pass Filters
Supports Sine, LVPECL, LVDS and LVCMOS Clocks and Amplitude Down to 400 mVPP
Clock Duty Cycle Stabilizer
Internal Reference; Supports External Reference also
64-QFN Package (9mm × 9mm)
Pin Compatible 12-Bit Family (ADS62P2X)
APPLICATIONS
Wireless Communications Infrastructure
Software Defined Radio
Power Amplifier Linearization
802.16d/e
Medical Imaging
Radar Systems
Test and Measurement Instrumentation
Description
ADS62P4X is a dual channel 14-bit A/D converter family with maximum sample rates up to 125 MSPS. It combines high performance and low power consumption in a compact 64 QFN package. Using an internal sample and hold and low jitter clock buffer, the ADC supports high SNR and high SFDR at high input frequencies. It has coarse and fine gain options that can be used to improve SFDR performance at lower full-scale input ranges.
ADS62P4X includes a digital processing block that consists of several useful and commonly used digital functions such as ADC offset correction, fine gain correction (in steps of 0.05 dB), decimation by 2,4,8 and in-built and custom programmable filters. By default, the digital processing block is bypassed, and its functions are disabled.
Two output interface options existparallel CMOS and DDR LVDS (Double Data Rate). ADS62P4X includes internal references while traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (-40°C to 85°C).
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 12:09 PM GMT, 06 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.