ADS6445-EP Status: ACTIVE

Enhanced Product Quad Channel, 14 Bit, 125/105/80/65 MSPS ADC with Serial LVDS Outputs

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS6445-EP
Resolution(Bits)14  
Sample Rate (max)125MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)1680  
SINAD(dB)72.3  
SNR(dB)73.2  
SFDR(dB)81  
DNL(Max)(+/-LSB)2.0  
INL(Max)(+/-LSB)5.0  
No Missing Codes(Bits)14  
ENOB(Bits)11.7  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)3.0  
Analog Voltage AV/DD(Max)(V)3.6  
Logic Voltage DV/DD(Min)(V)3.0  
Logic Voltage DV/DD(Max)(V)3.6  
Input Configuration Range2V (p-p)  
Reference ModeInt and Ext  
RatingHiRel Enhanced Product  
Pin/Package64VQFN  
# Input Channels4  
 Samples
 Inventory

Other qualified versions of ADS6445-EP

Version Part Number Definition
Catalog ADS6445 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • ADS6445: Quad 14-bit 125MSPS ADC with serialized LVDS output
  • ADS5423: A 5V 14bit, 80MSPS Analog-to-Digital Converter
  • ADS6425: Quad 12-bit 125MSPS ADC with serialized LVDS output

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • Test Site
    • One Fabrication Site
  • –55°C to 125°C Operating Junction Temperature Range
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Sample Rate: 125 MSPS
  • 14-Bit Resolution with No Missing Codes
  • Simultaneous Sample and Hold
  • 3.5-dB Coarse Gain and up to 6-dB Programmable Fine Gain for SFDR/SNR Trade-Off
  • Serialized LVDS Outputs with Programmable Internal Termination Option
  • Supports Sine, LVCMOS, LVPECL, LVDS Clock Inputs and Amplitude Down to 400 mVPP
  • Internal Reference with External Reference Support
  • No External Decoupling Required for References
  • 3.3-V Analog and Digital Supply
  • 64-pin QFN Package (9 mm × 9 mm)
  • Pin Compatible 12-Bit Family (ADS642x)
  • Feature Compatible Dual Channel Family (ADS624x, ADS644x)
  • APPLICATIONS
    • Base-Station IF Receivers
    • Diversity Receivers
    • Medical Imaging
    • Test Equipment

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The ADS6445/ADS6444/ADS6443/ADS6442 (ADS644X) is a family of high performance 14 bit 125/105/80/65 MSPS quad channel A-D converters. Serial LVDS data outputs reduce the number of interface lines, resulting in a compact 64 pin QFN package (9 mm × 9 mm) that allows for high system integration density. The device includes 3.5 dB coarse gain option that can be used to improve SFDR performance with little degradation in SNR. In addition to the coarse gain, fine gain options also exist, programmable in 1 dB steps up to 6 dB.

The output interface is 2-wire, where each ADC data is serialized and output over two LVDS pairs. This makes it possible to halve the serial data rate (compared to a 1-wire interface) and restrict it to less than 1 Gbps easing receiver design. The ADS644X also includes the traditional 1-wire interface that can be used at lower sampling frequencies.

An internal phase lock loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock. The bit clock is used to serialize the 14 bit data from each channel. In addition to the serial data streams, the frame and bit clocks also are transmitted as LVDS outputs.

The LVDS output buffers have features such as programmable LVDS currents, current doubling modes and internal termination options. These can be used to widen eye openings and improve signal integrity, easing capture by the receiver.

The ADC channel outputs can be transmitted either as MSB or LSB first and 2s complement or straight binary.

The ADS644X has internal references, but also can support an external reference mode. The device is specified over –55°C to 125°C operating junction temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS6445MRGCTEPACTIVE-55 to 125V62/08628-01XE206.75 | 100uVQFN (RGC) | 64 View 250 | SMALL T&RContact TI Distributor or Sales Office
V62/08628-01XEACTIVE-55 to 125 206.75 | 100uVQFN (RGC) | 64 View 250 | SMALL T&RContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS6445MRGCTEPAs of 12:09 PM GMT, 03 Jul 2009As of 12:09 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey 212
V62/08628-01XEAs of 12:09 PM GMT, 03 Jul 2009As of 12:09 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS6445MRGCTEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/08628-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS6445-EP Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ADS6445 Quad 14-bit 125MSPS ADC with serialized LVDS output   TI customers also evaluated this product.
ADS5423 A 5V 14bit, 80MSPS Analog-to-Digital Converter   TI customers also evaluated this product.
ADS6425 Quad 12-bit 125MSPS ADC with serialized LVDS output   TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Analog Tutorial - The Basics of the Effective Number of Bits
Added: 5 months ago
Views:2472
Duration:10:12
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here