|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS7279 is a low-power, 14-bit, 1MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 14-bit, capacitor-based successive approximation register (SAR) ADC with inherent sample-and-hold. The ADS7280 is based on the same core and includes a 2-to-1 input MUX with a programmable TAG bit output option. Both the ADS7279 and ADS7280 offer a high-speed, wide voltage serial interface, and are capable of daisy-chain mode operation when multiple converters are used. These converters are available in 4 × 4 QFN and TSSOP-16 packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS7279IPW | ACTIVE | -40 to 85 | 4.65 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples |
| ADS7279IPWG4 | ACTIVE | -40 to 85 | 4.65 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples |
| ADS7279IPWR | ACTIVE | -40 to 85 | 4.20 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples |
| ADS7279IPWRG4 | ACTIVE | -40 to 85 | 4.20 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples |
| ADS7279IRSAR | ACTIVE | -55 to 125 | 4.20 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | Purchase Samples |
| ADS7279IRSARG4 | ACTIVE | -55 to 125 | 4.20 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | Purchase Samples |
| ADS7279IRSAT | ACTIVE | -40 to 85 | 4.65 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | Purchase Samples |
| ADS7279IRSATG4 | ACTIVE | -40 to 85 | 4.65 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS7279IPW | |||
| Americas | Arrow | 360 | |
| Europe | Arrow Southern Europe | 90 | |
| TI Lead Time*: 20 WeeksADS7279IPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7279IPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7279IPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7279IRSAR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7279IRSARG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksADS7279IRSAT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksADS7279IRSATG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7279IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7279IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7279IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7279IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7279IRSAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7279IRSARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7279IRSAT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7279IRSATG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7279 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | Operational Amplifier |
| THS4031 | 100-MHz Low Noise Voltage-Feedback Amplifier | HIGH SPEED AMPLIFIER - VOLTAGE FEEDBACK | Operational Amplifier |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Voltage Reference |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Voltage Reference |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS7280 | Low-Power, 14-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7229 | Low-Power, 12-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8330 | 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8327 | 2.7V~5.5V, 16 Bit 500KSPS Serial ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7891 | 2.7V-5.25V Digital, 5V Analog, 14 bit, 3 MSPS, Parallel ADC W/Ref | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number