ADS7800 Status: ACTIVE

12-Bit 3us Sampling Analog-to-Digital Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS8504 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device at 250kSPS
  • ADS8508 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device at 250kSPS with serial output interface
  • ADS8505 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit equivalent device at 250kSPS

View all related products

 ADS7800
Resolution(Bits)12  
Sample Rate (max)333kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)135  
SINAD(dB)72  
SNR(dB)73  
SFDR(dB)80  
DNL(Max)(+/-LSB)0.75  
INL(Max)(+/-LSB)0.5  
No Missing Codes(Bits)12  
ENOB(Bits)11.67  
No. of Supplies3  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range +/-5, 10  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package24PDIP, 24SOIC  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • INA122: Single Supply, MicroPower Instrumentation Amplifier
  • TLV2472: Dual Low-Power Rail-to-Rail Input/Output Op Amp
  • INA101: Very High Accuracy Instrumentation Amplifier
  • Product Information

    Features

    • 333k SAMPLES PER SECOND
    • STANDARD ±10V AND ±5V INPUT RANGES
    • DC PERFORMANCE OVER TEMP:
      • No Missing Codes
      • 1/2LSB Integral Linearity Error
      • 3/4LSB Differential Linearity Error
    • AC PERFORMANCE OVER TEMP:
      • 72dB Signal-to-Noise Ratio
      • 80dB Spurious-free Dynamic Range
      • –80dB Total Harmonic Distortion
    • INTERNAL SAMPLE/HOLD, REFERENCE, CLOCK, AND THREE-STATE OUTPUTS
    • POWER DISSIPATION: 215mW max
    • PACKAGE:
      • 24-Pin Single-Wide DIP
      • 24-Lead SOIC

    Note: Recommended Voltage Reference: REF02 and REF102
    All trademarks are teh property of their respective owners.

    Description

    The ADS7800 is a complete 12-bit sampling analog-to-digital converter using state-of-the-art CMOS structures. It contains a complete 12-bit successive approximation A/D converter with internal sample/hold, reference, clock, digital interface for microprocessor control, and three-state output drivers.

    The ADS7800 is specified at a 333kHz sampling rate. Conversion time is factory set for 2.70µs max over temperature, and the high speed sampling input stage insures a total acquisition and conversion time of 3µs max over temperature. Precision, laser-trimmed scaling resistors provide industry-standard input ranges of ±5V or ±10V.

    AC and DC performance are completely specified. Two grades based on linearity and dynamic performance are available to provide the optimum price/performance fit in a wide range of applications.

    The 24-pin ADS7800 is available in plastic and side-braze hermetic 0.3" wide DIPs, and in an SOIC package. It operates from a +5V supply and either a –12V or –15V supply. The ADS7800 is available in grades specified over 0°C to +70°C and –40°C to +85°C temperature ranges.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    ADS7800AHNRND  59.55 | 1ku(JDN) | 24  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
    ADS7800AH-BIOBSOLETE ADS7800AH CDIP SB (JD) | 24     Download CAD Format for this FootprintReplaced by ADS7800AH
    ADS7800BHNRND  77.15 | 1ku(JDN) | 24  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
    ADS7800BH-BIOBSOLETE ADS7800BH CDIP SB (JD) | 24     Download CAD Format for this FootprintReplaced by ADS7800BH
    ADS7800JPACTIVE  30.05 | 1kuPDIP (NT) | 24  15 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    ADS7800JPG4ACTIVE  30.05 | 1kuPDIP (NT) | 24  15 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    ADS7800JUACTIVE-40 to 85 31.05 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    ADS7800JU/1KACTIVE-40 to 85 30.05 | 1kuSOIC (DW) | 24 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    ADS7800JU/1KE4ACTIVE-40 to 85 30.05 | 1kuSOIC (DW) | 24 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    ADS7800JU/1KG4ACTIVE-40 to 85 30.05 | 1kuSOIC (DW) | 24 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    ADS7800JUE4ACTIVE-40 to 85 31.05 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    ADS7800KPACTIVE  36.10 | 1kuPDIP (NT) | 24  15 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    ADS7800KPG4ACTIVE  36.10 | 1kuPDIP (NT) | 24  15 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    ADS7800KUACTIVE-40 to 85 36.10 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    ADS7800KUE4ACTIVE-40 to 85 36.10 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:10 PM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksADS7800AH
    AmericasAvnet 98
    TI Lead Time*: 20 WeeksADS7800BH
    AmericasAvnet 13
    TI Lead Time*: 20 WeeksADS7800JP
    AmericasAvnet 37
    Rochester Electronics 36
    AsiaWPI 10
    WorldwideDigiKey 47
    Mouser Electronics 1
    TI Lead Time*: 20 WeeksADS7800JPG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksADS7800JU
    AmericasRochester Electronics 10
    EuropeAbacus Polar 20
    TI Lead Time*: 4 WeeksADS7800JU/1K
    None Reported
    View Distributors
    TI Lead Time*: 4 WeeksADS7800JU/1KE4
    None Reported
    View Distributors
    TI Lead Time*: 4 WeeksADS7800JU/1KG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksADS7800JUE4
    None Reported
    View Distributors
    TI Lead Time*: 4 WeeksADS7800KP
    AmericasRochester Electronics 371
    EuropeAvnet-SILICA 5
    Spoerle 18
    WorldwideDigiKey 150
    TI Lead Time*: 4 WeeksADS7800KPG4
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksADS7800KU
    AmericasArrow 17
    Rochester Electronics 20
    WorldwideDigiKey 55
    Mouser Electronics 17
    TI Lead Time*: 4 WeeksADS7800KUE4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    ADS7800AH  TBD Call TI Call TIViewView
    ADS7800BH  TBD Call TI Call TIViewView
    ADS7800JP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    ADS7800JPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    ADS7800JU RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    ADS7800JU/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    ADS7800JU/1KE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    ADS7800JU/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    ADS7800JUE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    ADS7800KP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    ADS7800KPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    ADS7800KU RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    ADS7800KUE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for ADS7800 Help

    Datasheet

    Application Notes

    Tools & Software

    NamePart # Company Tool / Software Type
    Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
    Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

    Part # Name Product Family Comments
    ADS8504   12-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device at 250kSPS  
    ADS8508   12-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device at 250kSPS with serial output interface  
    ADS8505   16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit equivalent device at 250kSPS  
    ADS8515   16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 4.096V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit equivalent device at 250kSPS  
    REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
    OPA132   High Speed FET-Input Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE      
    Customers Who Evaluated This Product Also Evaluated...
    INA122 Single Supply, MicroPower Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
    TLV2472 Dual Low-Power Rail-to-Rail Input/Output Op Amp PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
    INA101 Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
    OPA2111 Dual Low-Noise Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
    SE555 Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
    TLV2471 Single Low-Power Rail-to-Rail Input/Output Op Amp PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
    TLV2772 Dual 2.7-V High Slew Rate Rail-To-Rail Output Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
    TLC7528 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here