ADS7824 Status: ACTIVE

4-Channel, 12-Bit Sampling CMOS A/D Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS8506 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device
  • ADS8513 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit single channel equivalent device
  • TLC2574 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent at higher sampling rate (200kSPS)

Datasheet

Download - PDF Icon

 ADS7824
Resolution(Bits)12  
Sample Rate (max)40kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)50  
SINAD(dB)73  
SNR(dB)73  
SFDR(dB)90  
DNL(Max)(+/-LSB)0.5  
INL(Max)(+/-LSB)0.5  
No Missing Codes(Bits)12  
ENOB(Bits)11.83  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+/-10V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package28PDIP, 28SOIC  
# Input Channels4  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1213: 22-Bit Analog-to-Digital Converter
  • ADS1210: 24-Bit Analog-to-Digital Converter
  • ADS8364: 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.
  • DAC7714: Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
  • DAC7725: 12-Bit Quad Voltage Output Digital-to-Analog Converter
  • BUF634: 250mA High-Speed Buffer

More Related Products

Product Information

Features

  • 25µs max SAMPLING AND CONVERSION
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 16-BIT ADS7825
  • PARALLEL AND SERIAL DATA OUTPUT
  • 28-PIN 0.3" PLASTIC DIP AND SOIC
  • ±0.5 LSB max INL AND DNL
  • 50mW max POWER DISSIPATION
  • 50µW POWER DOWN MODE
  • ±10V INPUT RANGE, FOUR CHANNEL MULTIPLEXER
  • CONTINUOUS CONVERSION MODE

Note: Recommended Voltage Reference: REF02 and REF102

Description

The ADS7824 can acquire and convert 12 bits to within ±0.5 LSB in 25µs max while consuming only 50mW max. Laser-trimmed scaling resistors provide the standard industrial ±10V input range and channel-to-channel matching of ±0.1%. The ADS7824 is a low-power 12-bit sampling A/D with a four channel input multiplexer, S/H, clock, reference, and a parallel/serial microprocessor interface. It can be configured in a continuous conversion mode to sequentially digitize all four channels. The 28-pin ADS7824 is available in a plastic 0.3" DIP and in a SOIC, both fully specified for operation over the industrial –40°C to +85°C range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS7824PACTIVE 17.20 | 1kuPDIP (NT) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7824PBACTIVE 18.85 | 1kuPDIP (NT) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7824PBG4ACTIVE 18.85 | 1kuPDIP (NT) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7824PG4ACTIVE 17.20 | 1kuPDIP (NT) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7824UACTIVE-40 to 8517.40 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7824U/1KACTIVE-40 to 8516.40 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7824U/1KE4ACTIVE-40 to 8516.40 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7824UBACTIVE-40 to 8519.05 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7824UB/1KACTIVE-40 to 8518.05 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7824UB/1KE4ACTIVE-40 to 8518.05 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7824UBE4ACTIVE-40 to 8519.05 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7824UE4ACTIVE-40 to 8517.40 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS7824P
AsiaWPI 87
EuropeAvnet-SILICA 9
Compel 115
TI Lead Time*: 20 WeeksADS7824PB
AmericasRochester Electronics >1k
EuropeCompel 750
WorldwideDigiKey 99
TI Lead Time*: 20 WeeksADS7824PBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7824PG4
WorldwideMouser Electronics 26
TI Lead Time*: 20 WeeksADS7824U
AmericasRochester Electronics >1k
EuropeSpoerle 10
WorldwideDigiKey 784
Mouser Electronics 10
TI Lead Time*: 20 WeeksADS7824U/1K
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7824U/1KE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7824UB
AmericasAvnet 5
Rochester Electronics >1k
AsiaFarnell Asia 20
EuropeFarnell 18
TI Lead Time*: 20 WeeksADS7824UB/1K
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksADS7824UB/1KE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7824UBE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7824UE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7824P RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ADS7824PB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ADS7824PBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ADS7824PG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ADS7824U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS7824U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS7824U/1KE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS7824UB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS7824UB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS7824UB/1KE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS7824UBE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS7824UE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7824 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
ADS8506   12-Bit 40KSPS Analog-to-Digital Converter w/Serial Interface and Reference Parallel   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device  
ADS8513   16-Bit 40KSPS Low Power Sampling A/D Converter w/IR & Serial Interface and TAG   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit single channel equivalent device  
TLC2574   Serial Out, Low Power with Built-in Conversion Clock & 8x FIFO, 4 Channels   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent at higher sampling rate (200kSPS)  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
Customers Who Evaluated This Product Also Evaluated...
ADS1213 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1210 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1212 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7825 4 Channel, 16-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7725 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
BUF634 250mA High-Speed Buffer VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here