ADS7828-Q1 Status: ACTIVE

Automotive Catalog 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref


      
         
Alert me about changes<br/>to this product

 ADS7828-Q1
Sample Rate (max)50KSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)0.675  
SINAD(dB)71  
SNR(dB)72  
SFDR(dB)86  
DNL(Max)(+/-LSB)1  
No Missing Codes(Bits)12  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVref  
Reference ModeExt  
RatingAutomotive  
Pin/Package16TSSOP  
# Input Channels8  
 Samples
 Inventory

Other qualified versions of ADS7828-Q1

Version Part Number Definition
Catalog ADS7828 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • ADS7828: 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref
  • ADS7830: 8-Bit, 8-Channel Sampling A/D Converter with I2C Interface
  • UCC28019A: 8-Pin Continuous Conduction Mode (CCM) PFC Controller
  • CDCS502: Crystal Oscillator / Clock Generator with optional SSC

Product Information

Features

  • Qualified for Automotive Applications
  • 8-Channel Multiplexer
  • 50-kHz Sampling Rate
  • No Missing Codes
  • 2.7-V to 5-V Operation
  • Internal 2.5-V Reference
  • I2C™ Interface Supports Standard, Fast, and High-Speed Modes
  • TSSOP-16 Package
  • APPLICATIONS
    • Voltage-Supply Monitoring
    • Isolated Data Acquisition
    • Transducer Interfaces
    • Battery-Operated Systems
    • Remote Data Acquisition

I2C is a trademark of NXP Semiconductors.

Description

The ADS7828 is a single-supply low-power 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The analog-to-digital (A/D) converter features a sample-and-hold amplifier and internal asynchronous clock. The combination of an I2C serial 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS7828EIPWRQ1ACTIVE-40 to 1254.20 | 1kuTSSOP (PW) | 16 View 2500

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS7828EIPWRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7828EIPWRQ1 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7828-Q1 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ADS7828 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7830 8-Bit, 8-Channel Sampling A/D Converter with I2C Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
CDCS502 Crystal Oscillator / Clock Generator with optional SSC General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here