|
|
|
|
See Also
Other qualified versions of ADS7828
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
I2C is a trademark of Koninklijke Philps Electronics N.V. All other trademarks are the property of their respective owners. Description
The ADS7828 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial, 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS7828E/250 | ACTIVE | -40 to 85 | 3.95 | 1ku | TSSOP (PW) | 16 | View | 250 | SMALL T&R | |||
| ADS7828E/250G4 | ACTIVE | -40 to 85 | 3.95 | 1ku | TSSOP (PW) | 16 | View | 250 | SMALL T&R | |||
| ADS7828E/2K5 | ACTIVE | -40 to 85 | 3.60 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS7828E/2K5G4 | ACTIVE | -40 to 85 | 3.60 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS7828EB/250 | ACTIVE | -40 to 85 | 4.70 | 1ku | TSSOP (PW) | 16 | View | 250 | SMALL T&R | |||
| ADS7828EB/250G4 | ACTIVE | -40 to 85 | 4.70 | 1ku | TSSOP (PW) | 16 | View | 250 | SMALL T&R | |||
| ADS7828EB/2K5 | ACTIVE | -40 to 85 | 4.30 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS7828EB/2K5G4 | ACTIVE | -40 to 85 | 4.30 | 1ku | TSSOP (PW) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:21 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS7828E/250 | |||
| Asia | Farnell Asia | 10 | |
| TI Lead Time*: 20 WeeksADS7828E/250G4 | |||
| Asia | Farnell Asia | 840 | |
| Europe | Farnell | 584 | |
| TI Lead Time*: 20 WeeksADS7828E/2K5 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7828E/2K5G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7828EB/250 | |||
| Americas | Arrow | 215 | |
| TI Lead Time*: 20 WeeksADS7828EB/250G4 | |||
| Asia | Farnell Asia | 34 | |
| Europe | Farnell | 9 | |
| TI Lead Time*: 20 WeeksADS7828EB/2K5 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7828EB/2K5G4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7828E/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7828E/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7828E/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7828E/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7828EB/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS7828EB/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS7828EB/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7828EB/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7828 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS7823-28EVM Evaluation Module | ADS7823-28EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| ADS7866 | 1.2V, 12 Bit 200KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single channel device with higher sampling rate (200kSPS) with serial SPI output |
| ADS7823 | 12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single channel equivalent device |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS7830 | 8-Bit, 8-Channel Sampling A/D Converter with I2C Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7823 | 12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| REF200 | Dual Current Source/Current Sink | VOLTAGE REFERENCE-CURRENT REFERENCE | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| Ultra-Low-Power Microcontrollers | |||

No Tags are Available for this Part Number