|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
microPOWER is a trademark of Texas Instruments. Description
The ADS7826/27/29 is a family of 10/8/12-bit sampling analog-to-digital converters (A/D) with assured specifications at 2.7-V supply voltage. It requires very little power even when operating at the full sample rate. At lower conversion rates, the high speed of the device enables it to spend most of its time in the power down modethe power dissipation is less than 60 µW at 7.5 kHz. The ADS7826/27/29 also features operation from 2.0 V to 5 V, a synchronous serial interface, and a differential input. The reference voltage can be set to any level within the range of 50 mV to VCC. Ultra-low power and small package size make the ADS7826/27/29 family ideal for battery operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multichannel systems, and isolated data acquisition. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS7829IBDRBR | ACTIVE | -40 to 85 | 2.00 | 1ku | SON (DRB) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS7829IBDRBRG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | SON (DRB) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS7829IBDRBT | ACTIVE | -40 to 85 | 2.15 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | ||
| ADS7829IBDRBTG4 | ACTIVE | -40 to 85 | 2.15 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | ||
| ADS7829IDRBR | ACTIVE | -40 to 85 | 1.50 | 1ku | SON (DRB) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS7829IDRBRG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | SON (DRB) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
| ADS7829IDRBT | ACTIVE | -40 to 85 | 1.65 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | ||
| ADS7829IDRBTG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:21 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS7829IBDRBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7829IBDRBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS7829IBDRBT | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 167 | |
| Worldwide | DigiKey | 375 | |
| Mouser Electronics | 333 | ||
| TI Lead Time*: 16 WeeksADS7829IBDRBTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS7829IDRBR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS7829IDRBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7829IDRBT | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 242 | |
| WPI | 237 | ||
| Europe | Farnell | 224 | |
| Worldwide | DigiKey | 362 | |
| Mouser Electronics | 189 | ||
| TI Lead Time*: 20 WeeksADS7829IDRBTG4 | |||
| Americas | Rochester Electronics | 250 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7829IBDRBR | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| ADS7829IBDRBRG4 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| ADS7829IBDRBT | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| ADS7829IBDRBTG4 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| ADS7829IDRBR | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| ADS7829IDRBRG4 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| ADS7829IDRBT | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| ADS7829IDRBTG4 | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7829 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS7829 Evaluation Module | ADS7829EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| ADS7866 | 1.2V, 12 Bit 200KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. |
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Has a higher sampling rate |
| OPA369 | 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier | PRECISION AMPLIFIER - LOW POWER | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS7822 | 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1013 | 12-Bit ADC with Integrated Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| SN74AVCA406L | MMC, SD Card, and Memory Stick Voltage-Translation Transceiver | VOLTAGE LEVEL TRANSLATION-APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C) | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC3809-2 | Economy Primary Side Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| SN74HC32 | Quadruple 2-Input Positive-OR Gates | GATES-OR GATES | TI customers also evaluated this product. |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS54140 | 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number