ADS7834 Status: ACTIVE

12-Bit High Speed Low Power Sampling Analog-to-Digital Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS7886 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device with higher sampling rate (1MSPS)
  • ADS7866 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device with lower sampling rate (200kSPS)
  • ADS7810 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a single ended input configuration and a parallel output interface with higher sampling rate (800kSPS)

View all related products

 ADS7818 ADS7834ADS7835 
Resolution(Bits)12  12  12  
Sample Rate (max)500kSPS  500kSPS  500kSPS  
ArchitectureSAR  SAR  SAR  
Power Consumption(Typ)(mW)11  11  17.5  
SINAD(dB)70  70  72  
SNR(dB)72  72  72  
SFDR(dB)78  78  82  
DNL(Max)(+/-LSB)1  1  1  
INL(Max)(+/-LSB)1  1  1  
No Missing Codes(Bits)12  12  12  
ENOB(Bits)  11.67  
No. of Supplies1  1  1  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)4.75  4.75  4.75  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  
Input Configuration Range+5V  +2.5V  +/-2.5V  
Reference ModeInt  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  
Pin/Package8MSOP, 8PDIP  8MSOP  8MSOP  
# Input Channels1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS7818: 12-Bit High Speed Low Power Sampling Analog-to-Digital Converter
  • ADS7835: 12-Bit, High-Speed, Low Power Sampling Analog-to-Digital Converter
  • ADS7816: 12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator

More Related Products

Product Information

Features

  • 500kHz THROUGHPUT RATE
  • 2.5V INTERNAL REFERENCE
  • LOW POWER: 11mW
  • SINGLE-SUPPLY +5V OPERATION
  • DIFFERENTIAL INPUT
  • SERIAL INTERFACE
  • 12-BITS NO MISSING CODES
  • MINI-DIP-8 AND MSOP-8
  • 0V TO VREF INPUT RANGE
  • APPLICATIONS
    • BATTERY-OPERATED SYSTEMS
    • DIGITAL SIGNAL PROCESSING
    • HIGH-SPEED DATA ACQUISITION
    • WIRELESS COMMUNICATION SYSTEMS

All trademarks are the property of their respective owners.

Description

The ADS7834 is a 12-bit sampling analog-to-digital converter (A/D) complete with sample/hold, internal 2.5V reference, and synchronous serial interface. Typical power dissipation is 11mW at a 500kHz throughput rate. The device can be placed into a power-down mode that reduces dissipation to just 2.5mW. The input range is zero to the reference voltage, and the internal reference can be overdriven by an external voltage.

Low power, small size, and high speed make the ADS7834 ideal for battery-operated systems such as wireless communication devices, portable multi-channel data loggers, and spectrum analyzers. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7834 is available in a plastic mini-DIP-8 or an MSOP-8 package and is ensured over the –40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS7834E/250ACTIVE-40 to 852.70 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7834E/250G4ACTIVE-40 to 852.70 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7834E/2K5ACTIVE-40 to 852.45 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7834E/2K5G4ACTIVE-40 to 852.45 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7834EB/250ACTIVE-40 to 853.20 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7834EB/250G4ACTIVE-40 to 853.20 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7834EB/2K5ACTIVE-40 to 852.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7834EB/2K5G4ACTIVE-40 to 852.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7834POBSOLETE  PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available
ADS7834PBOBSOLETE  PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:19 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS7834E/250
AmericasRochester Electronics >1k
AsiaWPI 153
EuropeAvnet-SILICA 220
Compel >1k
TI Lead Time*: 20 WeeksADS7834E/250G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7834E/2K5
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksADS7834E/2K5G4
None Reported
View Distributors
TI Lead Time*: 14 WeeksADS7834EB/250
WorldwideDigiKey 89
TI Lead Time*: 14 WeeksADS7834EB/250G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7834EB/2K5
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7834EB/2K5G4
WorldwideDigiKey  Available
Call**ADS7834P
AmericasRochester Electronics 358
Call**ADS7834PB
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7834E/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7834E/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7834E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7834E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7834EB/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7834EB/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7834EB/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7834EB/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7834 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS7834 Evaluation ModuleADS7834EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS7886   2.35V-5.25V, 12 bit, 1MSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device with higher sampling rate (1MSPS)  
ADS7866   1.2V, 12 Bit 200KSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device with lower sampling rate (200kSPS)  
ADS7810   12-Bit 800kHz Sampling CMOS Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a single ended input configuration and a parallel output interface with higher sampling rate (800kSPS)  
ADS8327   2.7V~5.5V, 16 Bit 500KSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit equivalent device with single ended input configuration. No internal reference  
Customers Who Evaluated This Product Also Evaluated...
ADS7818 12-Bit High Speed Low Power Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7835 12-Bit, High-Speed, Low Power Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7816 12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7886 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1014 12-Bit ADC with Integrated PGA, Comparator, Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7866 1.2V, 12 Bit 200KSPS, Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here