ADS7841 Status: ACTIVE

12-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS8345 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit 8-channel equivalent device at 100kSPS
  • ADS8326 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel 16-bit equivalent device at 250kSPS and pseudo differential input configuration
 ADS7841
Resolution(Bits)12  
Sample Rate (max)200kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)0.84  
SINAD(dB)72  
SNR(dB)72  
SFDR(dB)79  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
No Missing Codes(Bits)12  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVref  
Reference ModeExt  
RatingCatalog  
Pin/Package16PDIP, 16SSOP/QSOP  
# Input Channels4  
 Samples
 Inventory

Other qualified versions of ADS7841

Version Part Number Definition
Automotive ADS7841-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • ADS7842: 12-Bit, 4-Channel Parallel Output Sampling Analog-to-Digital Converter
  • ADS5560: 16-bit 40MSPS Low Power ADC with Selectable LVDS/CMOS Outputs
  • ADS1218: 24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power
  • TPS3808G33: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • TVP5160: NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com
  • SN74LVC1G08: Single 2-Input Positive-AND Gate

Product Information

Features

  • SINGLE SUPPLY: 2.7V to 5V
  • 4-CHANNEL SINGLE-ENDED OR 2-CHANNEL DIFFERENTIAL INPUT
  • UP TO 200kHz CONVERSION RATE
  • ±1LSB MAX INL AND DNL
  • NO MISSING CODES
  • 72dB SINAD
  • SERIAL INTERFACE
  • DIP-16 OR SSOP-16 PACKAGE
  • ALTERNATE SOURCE FOR MAX1247
  • ADS7841ES: +125°C Version
  • APPLICATIONS
    • DATA ACQUISITION
    • TEST AND MEASUREMENT
    • INDUSTRIAL PROCESS CONTROL
    • PERSONAL DIGITAL ASSISTANTS
    • BATTERY-POWERED SYSTEMS

NOTE: (1) ES grade only.

Description

The ADS7841 is a 4-channel, 12-bit sampling Analog-to-Digital Converter (ADC) with a synchronous serial interface. The resolution is programmable to either 8 bits or 12 bits. Typical power dissipation is 2mW at a 200kHz through-put rate and a +5V supply. The reference voltage (VREF) can be varied between 100mV and VCC, providing a corresponding input voltage range of 0V to VREF. The device includes a shutdown mode which reduces power dissipation to under 15uW. The ADS7841 is tested down to 2.7V operation.

Low power, high speed, and on-board multiplexer make the ADS7841 ideal for battery-operated systems such as personal digital assistants, portable multi-channel data loggers, and measurement equipment. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7841 is available in a DIP-16 or a SSOP-16 package and is specified over the �40°C to +125°C (1) temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS7841EACTIVE-40 to 852.75 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7841E/2K5ACTIVE 2.50 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7841E/2K5G4ACTIVE-40 to 852.50 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7841EBACTIVE 3.25 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7841EB/2K5ACTIVE 3.00 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7841EB/2K5G4ACTIVE 3.00 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7841EBG4ACTIVE 3.25 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7841EG4ACTIVE-40 to 852.75 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7841ESACTIVE 3.00 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7841ES/2K5OBSOLETE  SSOP/QSOP (DBQ) | 16 View   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
ADS7841ES/2K5G4OBSOLETE  SSOP/QSOP (DBQ) | 16 View   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
ADS7841ESG4ACTIVE 3.00 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7841PACTIVE 2.65 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7841PBACTIVE 3.15 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7841PBG4ACTIVE 3.15 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7841PG4ACTIVE 2.65 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:09 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS7841E
AmericasRochester Electronics >1k
EuropeArrow Northern Europe 92
WorldwideMouser Electronics 11
TI Lead Time*: 20 WeeksADS7841E/2K5
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7841E/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7841EB
AmericasArrow 3
WorldwideMouser Electronics 35
TI Lead Time*: 20 WeeksADS7841EB/2K5
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7841EB/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7841EBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7841EG4
AsiaFarnell Asia 289
EuropeFarnell 120
TI Lead Time*: 4 WeeksADS7841ES
AmericasAvnet 537
EuropeAvnet-SILICA 50
WorldwideMouser Electronics 396
Call**ADS7841ES/2K5
AmericasRochester Electronics >1k
TI Lead Time*: 4 WeeksADS7841ESG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7841P
AmericasNewark 113
Rochester Electronics 513
AsiaFarnell Asia 226
WPI 71
WorldwideDigiKey 466
Mouser Electronics 176
TI Lead Time*: 4 WeeksADS7841PB
AmericasRochester Electronics >1k
AsiaWPI 61
EuropeSpoerle 25
WorldwideDigiKey 460
TI Lead Time*: 4 WeeksADS7841PBG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7841PG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7841E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841EB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841EB/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841EB/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841EBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841ES RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841ESG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7841P RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ADS7841PB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ADS7841PBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ADS7841PG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7841 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8345   16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit 8-channel equivalent device at 100kSPS  
ADS8326   16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel 16-bit equivalent device at 250kSPS and pseudo differential input configuration  
Customers Who Evaluated This Product Also Evaluated...
ADS7842 12-Bit, 4-Channel Parallel Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5560 16-bit 40MSPS Low Power ADC with Selectable LVDS/CMOS Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1218 24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS3808G33 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TVP5160 NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
OPA2111 Dual Low-Noise Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for ADS7841:

View All Tags

Other Support



Click Here