|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
All trademarks are the property of their respective owners. Description
The ADS7842 is a complete, 4-channel, 12-bit Analog-to-Digital Converter (ADC). It contains a 12-bit, capacitorbased, Successive Approximation Register (SAR) ADC with a sample-and-hold amplifier, interface for microprocessor use, and parallel, 3-state output drivers. The ADS7842 is specified at a 200kHz sampling rate while dissipating only 2mW of power. The reference voltage can be varied from 100mV to VCC with a corresponding LSB resolution from 24µV to 1.22mV. The ADS7842 is tested down to 2.7V operation. Low power, high speed, and an onboard multiplexer make the ADS7842 ideal for battery-operated systems such as portable, multi-channel dataloggers and measurement equipment. The ADS7842 is available in an SSOP-28 package and is tested over the -40°C to +85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS7842E | ACTIVE | -40 to 85 | 3.65 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | |||
| ADS7842E/1K | ACTIVE | 3.30 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| ADS7842E/1KG4 | ACTIVE | 3.30 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| ADS7842EB | ACTIVE | 4.30 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | ||||
| ADS7842EB/1K | ACTIVE | 3.95 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| ADS7842EB/1KG4 | ACTIVE | 3.95 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| ADS7842EBG4 | ACTIVE | 4.30 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | ||||
| ADS7842EG4 | ACTIVE | -40 to 85 | 3.65 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS7842E | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 111 | |
| Europe | Arrow Southern Europe | 26 | |
| Avnet-SILICA | 14 | ||
| Spoerle | 150 | ||
| TI Lead Time*: 20 WeeksADS7842E/1K | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7842E/1KG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7842EB | |||
| Americas | Arrow | 11 | |
| Avnet | 38 | ||
| Rochester Electronics | 25 | ||
| Asia | WPI | 57 | |
| Europe | Arrow Southern Europe | 4 | |
| Avnet-SILICA | 52 | ||
| Spoerle | 100 | ||
| Worldwide | DigiKey | 500 | |
| TI Lead Time*: 20 WeeksADS7842EB/1K | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7842EB/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7842EBG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7842EG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7842E | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7842E/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7842E/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7842EB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7842EB/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7842EB/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7842EBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7842EG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7842 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS7841 | 12-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Has a serial output interface and differential input configuration |
| ADS8344 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 16-bit 8-channel single ended device with serial output interface |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TS5A3159A | 1 Ohm SPDT Analog Switch 5-V/3.3-V Single Channel 2:1 Multiplexer/Demultiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| PCM1794A | 132dB SNR Highest Performance Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| SN74LVC138A | 3-Line To 8-Line decoder/Demultiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number