ADS7844 Status: ACTIVE

12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS8344 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  16-bit equivalent unipolar device
  • ADS8345 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit equivalent bipolar device
 ADS7844
Resolution(Bits)12  
Sample Rate (max)200kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)0.84  
SINAD(dB)72  
SNR(dB)72  
SFDR(dB)78  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
No Missing Codes(Bits)12  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVref  
Reference ModeExt  
RatingCatalog  
Pin/Package20SSOP, 20SSOP/QSOP  
# Input Channels8  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8344: 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter
  • ADS7828: 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • SN74CBTLV1G125: Low-Voltage Single FET Bus Switch
  • TL431A: Adjustable Precision Shunt Regulator

Product Information

Features

  • SINGLE SUPPLY: 2.7V to 5V
  • 8-CHANNEL SINGLE-ENDED OR 4-CHANNEL DIFFERENTIAL INPUT
  • UP TO 200kHz CONVERSION RATE
  • ±1 LSB MAX INL AND DNL
  • NO MISSING CODES
  • 72dB SINAD
  • SERIAL INTERFACE
  • 20-LEAD QSOP AND 20-LEAD SSOP PACKAGES
  • ALTERNATE SOURCE FOR MAX147
  • APPLICATIONS
    • DATA ACQUISITION
    • TEST AND MEASUREMENT
    • INDUSTRIAL PROCESS CONTROL
    • PERSONAL DIGITAL ASSISTANTS
    • BATTERY-POWERED SYSTEMS

All trademarks are the property of their respective owners.

Description

The ADS7844 is an 8-channel, 12-bit sampling analog-to-digital converter (ADC) with a synchronous serial interface. Typical power dissipation is 3mW at a 200kHz throughput rate and a +5V supply. The reference voltage (VREF) can be varied between 100mV and VCC, providing a corresponding input voltage range of 0V to VREF. The device includes a shutdown mode which reduces power dissipation to under 1µW. The ADS7844 is guaranteed down to 2.7V operation.

Low power, high speed, and on-board multiplexer make the ADS7844 ideal for battery- operated systems such as personal digital assistants, portable multichannel data loggers, and measurement equipment. The serial interface also provides low-cost isolation for remote data acquisition.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS7844EACTIVE 3.20 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7844E/2K5ACTIVE-40 to 852.90 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7844E/2K5G4ACTIVE-40 to 852.90 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7844EBACTIVE 3.75 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7844EB/2K5ACTIVE 3.50 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7844EB/2K5G4ACTIVE 3.50 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7844EBG4ACTIVE 3.75 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7844EG4ACTIVE 3.20 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7844NACTIVE 3.20 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7844N/1KACTIVE-40 to 852.90 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7844N/1KG4ACTIVE-40 to 852.90 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7844NBACTIVE 3.75 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7844NB/1KACTIVE 3.50 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7844NB/1KG4ACTIVE 3.50 | 1kuSSOP (DB) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7844NBG4ACTIVE 3.75 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7844NG4ACTIVE 3.20 | 1kuSSOP (DB) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS7844E
AmericasAvnet 108
AsiaWPI 151
EuropeSpoerle 100
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7844E/2K5
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksADS7844E/2K5G4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7844EB
AsiaWPI 155
EuropeCompel 71
Spoerle 50
WorldwideDigiKey 457
Mouser Electronics 24
TI Lead Time*: 20 WeeksADS7844EB/2K5
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksADS7844EB/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7844EBG4
AsiaFarnell Asia 94
EuropeFarnell 94
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7844EG4
AsiaFarnell Asia 10
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7844N
AmericasAvnet 544
Newark 81
AsiaFarnell Asia 83
EuropeAbacus Polar 70
Arrow Northern Europe 140
Avnet-SILICA 567
WorldwideDigiKey >1k
Mouser Electronics 210
TI Lead Time*: 20 WeeksADS7844N/1K
AmericasArrow 673
Rochester Electronics 74
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7844N/1KG4
AsiaFarnell Asia 903
EuropeFarnell 881
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7844NB
AmericasArrow 350
Newark 41
Rochester Electronics 51
WorldwideMouser Electronics 201
TI Lead Time*: 20 WeeksADS7844NB/1K
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7844NB/1KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7844NBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7844NG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7844E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844EB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844EB/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844EB/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844EBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844N RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844N/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844N/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844NB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844NB/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844NB/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844NBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7844NG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7844 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8344   16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  16-bit equivalent unipolar device  
ADS8345   16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit equivalent bipolar device  
Customers Who Evaluated This Product Also Evaluated...
ADS8344 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7828 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74CBTLV1G125 Low-Voltage Single FET Bus Switch LITTLE LOGIC-LL SIGNAL SWITCH TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM311 Differential Comparator With Strobes AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for ADS7844:

View All Tags

Other Support



Click Here