ADS7861 Status:ACTIVE

Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter

      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS7863 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent device with higher sampling rate (2MSPS) and additional features (2x3ch mode, programmable reference, power down modes).
  • ADS8361 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  16 channel equivalent device
  • ADS7864 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  3x2 configuration simultaneous sampling device with parallel output interface

Datasheet

Download - PDF Icon
  • Dual, 500kSPS,12-Bit, 2+2 Channel Simultaneous Sampling Analog/Digital Converter (Rev. D) (ads7861.pdf, 870 KB)
    14 Aug 2007 Download

 ADS7861
Resolution(Bits)12  
Sample Rate (max)500kSPS  
Architecture2x2 SAR  
Power Consumption(Typ)(mW)25  
SINAD(dB)70  
SNR(dB)71  
SFDR(dB)72  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
No Missing Codes(Bits)12  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+/-2.5 V at 2.5V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package24SSOP/QSOP,32QFN  
Comments250 kSPS per channel  
# Input Channels4  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS7863: Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter
  • ADS8361: 16-Bit 500 kSPS 2 ADCs, 4ch, serial out
  • ADS7862: Dual 500kHz, 12-Bit, 2+2 Ch Simultaneous Sampling Analog-To-Digital Converter
  • SN74AHCT1G08: Single 2-Input Positive-AND Gate
  • SN74HC74: Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset
  • SN74AHC1G04: Single Inverter Gate

More Related Products

Product Information

Features

  • 4 INPUT CHANNELS
  • FULLY DIFFERENTIAL INPUTS
  • 2µs TOTAL THROUGHPUT PER CHANNEL
  • NO MISSING CODES
  • 1MHz EFFECTIVE SAMPLING RATE
  • LOW POWER: 40mW
  • SSI SERIAL INTERFACE
  • OPERATING TEMPERATURE RANGE: 40°C to +125°C
  • APPLICATIONS
    • MOTOR CONTROL
    • MULTI-AXIS POSITIONING SYSTEMS
    • 3-PHASE POWER CONTROL

All trademarks are the property of their respective owners.

Description

The ADS7861 is a dual, 12-bit, 500kHz, Analog-to-Digital (A/D) converter with four fully differential input channels grouped into two pairs for high speed, simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the A/D converter. This provides excellent common-mode rejection of 80dB at 50kHz which is important in high noise environments.

The ADS7861 offers a high-speed, dual serial interface and control inputs to minimize software overhead. The output data for each channel is available as a 12-bit word. The ADS7861 is offered in both an SSOP-24 and a QFN-32 package and is fully specified over the -40°C to +125°C operating range.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusPrice ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS7861EACTIVE4.05 | 1kuSSOP/QSOP (DBQ) | 24 View 56 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7861E/2K5ACTIVE4.05 | 1kuSSOP/QSOP (DBQ) | 24 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7861E/2K5G4ACTIVE4.05 | 1kuSSOP/QSOP (DBQ) | 24 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7861EBACTIVE4.90 | 1kuSSOP/QSOP (DBQ) | 24 View 56 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7861EB/2K5ACTIVE4.90 | 1kuSSOP/QSOP (DBQ) | 24 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7861EB/2K5G4ACTIVE4.90 | 1kuSSOP/QSOP (DBQ) | 24 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7861EBG4ACTIVE4.90 | 1kuSSOP/QSOP (DBQ) | 24 View 56 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7861EG4ACTIVE4.05 | 1kuSSOP/QSOP (DBQ) | 24 View 56 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7861IBRHBRACTIVE4.90 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS7861IBRHBRG4ACTIVE4.90 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS7861IBRHBTACTIVE5.30 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol 
ADS7861IBRHBTG4ACTIVE5.30 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol 
ADS7861IRHBRACTIVE4.05 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS7861IRHBRG4ACTIVE4.05 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS7861IRHBTACTIVE4.50 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol 
ADS7861IRHBTG4ACTIVE4.50 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS7861EAs of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 5740 | 10 Nov 6 Weeks AmericasArrow 117
 8274 | 24 Nov Avnet 2
  DigiKey >1k
  Mouser Electronics 182
  Newark 421
  EuropeArrow Southern Europe 1
  Farnell 7
ADS7861E/2K5As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 5740 | 12 Nov 6 Weeks None Reported
View Distributors
   
 8274 | 27 Nov     
ADS7861E/2K5G4As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 5740 | 12 Nov 6 Weeks None Reported
View Distributors
   
 8274 | 27 Nov     
ADS7861EBAs of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 283* 918 | 10 Nov 12 Weeks AmericasArrow 346
 1323 | 24 Nov Avnet 85
 5694 | 1 Dec DigiKey >1k
 2366 | 9 Dec Mouser Electronics 260
  AsiaWPI 29
  EuropeArrow Southern Europe 9
ADS7861EB/2K5As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 918 | 14 Nov 16 Weeks None Reported
View Distributors
   
 1323 | 28 Nov     
 5694 | 4 Dec     
 2142 | 11 Dec     
ADS7861EB/2K5G4As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 918 | 14 Nov 16 Weeks None Reported
View Distributors
   
 1323 | 28 Nov     
 5694 | 4 Dec     
 2142 | 11 Dec     
ADS7861EBG4As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 283* 918 | 10 Nov 12 Weeks None Reported
View Distributors
   
 1323 | 24 Nov     
 5694 | 1 Dec     
 2366 | 9 Dec     
ADS7861EG4As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 5740 | 10 Nov 6 Weeks None Reported
View Distributors
   
 8274 | 24 Nov     
ADS7861IBRHBRAs of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 393 | 29 Aug 12 Weeks None Reported
View Distributors
   
 1518 | 29 Sep     
 5720 | 1 Dec     
 5720 | 9 Dec     
ADS7861IBRHBRG4As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 393 | 29 Aug 12 Weeks None Reported
View Distributors
   
 1518 | 29 Sep     
 5720 | 1 Dec     
 5720 | 9 Dec     
ADS7861IBRHBTAs of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 250* 1518 | 29 Sep 6 Weeks AmericasDigiKey 301
 5720 | 1 Dec     
 5720 | 9 Dec     
ADS7861IBRHBTG4As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 250* 1518 | 29 Sep 6 Weeks EuropeFarnell 240
 5720 | 1 Dec     
 5720 | 9 Dec     
ADS7861IRHBRAs of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 7500 | 5 Dec 16 Weeks None Reported
View Distributors
   
 6356 | 9 Dec     
ADS7861IRHBRG4As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 7500 | 5 Dec 16 Weeks None Reported
View Distributors
   
 6356 | 9 Dec     
ADS7861IRHBTAs of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 6524 | 5 Dec 16 Weeks AmericasDigiKey >1k
 6356 | 9 Dec     
ADS7861IRHBTG4As of 9:05 AM GMT, 29 Aug 2008As of 9:05 AM GMT, 29 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 6524 | 5 Dec 16 Weeks None Reported
View Distributors
   
 6356 | 9 Dec     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7861E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861EB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861EB/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861EB/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861EBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861IBRHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861IBRHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861IBRHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861IBRHBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861IRHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861IRHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861IRHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7861IRHBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Dual, 500kSPS,12-Bit, 2+2 Channel Simultaneous Sampling Analog/Digital Converter (Rev. D) (ads7861.pdf, 870 KB)
    14 Aug 2007 Download

Application Notes

  • A Glossary of Analog-to-Digital Specifications and Performance Characteristics (Rev. A) (sbaa147a.htm, 8 KB)
    12 Jan 2008 Abstract
  • Shelf-Life Evaluation of Lead-Free Co