|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The ADS7863 is a dual, 12-bit, 2MSPS, analog-to-digital converter (ADC) with four fully differential or six pseudo-differential input channels grouped into two pairs for high-speed, simultaneous signal acquisition. Inputs to the sample-and-hold (S/H) amplifiers are fully differential and are maintained differential to the input of the ADC. This architecture provides excellent common-mode rejection of 72dB at 100kHz, which is a critical performance characteristic in noisy environments. The ADS7863 is pin-compatible with the ADS7861, but offers additional features such as a programmable reference output, flexible supply voltage (2.7V to 5.5V for AVDD and BVDD), a pseudo-differential input multiplexer with three channels per ADC, and several power-down features. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS7863IDBQ | ACTIVE | -40 to 125 | 5.35 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 50 | TUBE | Purchase Samples |
| ADS7863IDBQG4 | ACTIVE | -40 to 125 | 5.35 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 50 | TUBE | Purchase Samples |
| ADS7863IDBQR | ACTIVE | -40 to 125 | 4.90 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 2500 | LARGE T&R | Purchase Samples |
| ADS7863IDBQRG4 | ACTIVE | -40 to 125 | 4.90 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 2500 | LARGE T&R | Purchase Samples |
| ADS7863IRGER | ACTIVE | -40 to 125 | 4.90 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples |
| ADS7863IRGERG4 | ACTIVE | -40 to 125 | 4.90 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples |
| ADS7863IRGET | ACTIVE | -40 to 125 | 5.35 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | Purchase Samples |
| ADS7863IRGETG4 | ACTIVE | -40 to 125 | 5.35 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS7863IDBQ | |||
| Americas | Rochester Electronics | 250 | |
| TI Lead Time*: 20 WeeksADS7863IDBQG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7863IDBQR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7863IDBQRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7863IRGER | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7863IRGERG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7863IRGET | |||
| Americas | Rochester Electronics | 250 | |
| Asia | WPI | 87 | |
| TI Lead Time*: 20 WeeksADS7863IRGETG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7863IDBQ | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS7863IDBQG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS7863IDBQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS7863IDBQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS7863IRGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS7863IRGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS7863IRGET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS7863IRGETG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7863 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS7861 | Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Equivalent device with lower sampling rate (500kSPS). |
| ADS8361 | 16-Bit 500 kSPS 2 ADCs, 4ch, serial out | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 16 bit equivalent device with lower sampling rate (500kSPS) |
| ADS7864 | 500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 3x2 configuration simultaneous sampling device with lower sampling rate (500kSPS) |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS7865 | Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7861 | Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| THS1206 | 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number