ADS7864 Status: ACTIVE

500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS8361 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit device with 2x2 simultaneous sampling differential input configuration
  • ADS8364 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit device with 1x6 simultaneous sampling differential input configuration with lower sampling rate
  • ADS8365 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit device with 1x6 simultaneous sampling differential input configuration with lower sampling rate
 ADS7864
Resolution(Bits)12  
Sample Rate (max)500kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)52.5  
SINAD(dB)71  
SNR(dB)71  
SFDR(dB)78  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
No Missing Codes(Bits)12  
ENOB(Bits)11.5  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+/-2.5 V at 2.5V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package48TQFP  
Comments165 kSPS per channel  
# Input Channels6  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS7865: Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling ADC
  • ADS8361: 16-Bit 500 kSPS 2 ADCs, 4ch, serial out
  • ADS8558: 730kSPS, 12-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash
  • MPY634: Wide Bandwidth Precision Analog Multiplier
  • PGA204: Programmable Gain Instrumentation Amplifier

Product Information

Features

  • 6 Simultaneous Sampling Channels
  • Fully Differential Inputs
  • 2µs Total Throughput per Channel
  • No Missing Codes
  • Parallel Interface
  • 1MHz Effective Sampling Rate
  • Low Power: 50mW
  • 6X FIFO
  • APPLICATIONS
    • Motor Control
    • Multi-Axis Positioning Systems
    • 3-Phase Power Control

Description

The ADS7864 is a dual 12-bit, 500kHz analog-to-digital (A/D) converter with 6 fully differential input channels grouped into three pairs for high speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the A/D converter. This provides excellent common-mode rejection of 80dB at 50kHz which is important in high noise environments.

The ADS7864 offers a parallel interface and control inputs to minimize software overhead. The output data for each channel is available as a 16-bit word (address and data). The ADS7864 is offered in a TQFP-48 package and is fully specified over the -40°C to +85°C operating range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS7864Y/250ACTIVE7.35 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7864Y/250G4ACTIVE7.35 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7864Y/2KACTIVE6.65 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7864Y/2KG4ACTIVE6.65 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7864YB/250ACTIVE8.35 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7864YB/250G4ACTIVE8.35 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS7864YB/2KACTIVE7.65 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7864YB/2KG4ACTIVE7.65 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:08 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS7864Y/250
EuropeAvnet-SILICA 400
WorldwideDigiKey >1k
Mouser Electronics 500
TI Lead Time*: 20 WeeksADS7864Y/250G4
AsiaFarnell Asia 3
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7864Y/2K
WorldwideDigiKey  Available
Mouser Electronics 917
TI Lead Time*: 20 WeeksADS7864Y/2KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7864YB/250
AmericasAvnet 750
AsiaWPI 25
WorldwideDigiKey >1k
Mouser Electronics 225
TI Lead Time*: 20 WeeksADS7864YB/250G4
AsiaFarnell Asia 142
EuropeFarnell 142
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS7864YB/2K
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS7864YB/2KG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7864Y/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7864Y/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7864Y/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7864Y/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7864YB/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7864YB/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7864YB/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7864YB/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7864 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADC Evaluation Board for the ADS7864DEM-ADS7864Texas InstrumentsDevelopment Boards/EVMs
ADS7864M Evaluation ModuleADS7864M-EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ADS8361   16-Bit 500 kSPS 2 ADCs, 4ch, serial out   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit device with 2x2 simultaneous sampling differential input configuration  
ADS8364   16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit device with 1x6 simultaneous sampling differential input configuration with lower sampling rate  
ADS8365   16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  16-bit device with 1x6 simultaneous sampling differential input configuration with lower sampling rate  
TMS320F2810   32-Bit Digital Signal Controller with Flash   C2000™ 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES      
TMS320F2812   32-Bit Digital Signal Controller with Flash   C2000™ 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES      
TMS320LC2401A   16-Bit Fixed Point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2401A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LC2402A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LC2404A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LC2406A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2402A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2403A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2406A   16-bit fixed point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
Customers Who Evaluated This Product Also Evaluated...
ADS7865 Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8558 730kSPS, 12-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
MSC1211Y5 8051 CPU with 32kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
INA101 Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
RCV420 Precision 4mA to 20mA Current Loop Receiver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA544 High-Voltage, High-Current Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
DRV594 +/-3 A High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here