ADS7865 Status: ACTIVE

Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS7862 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with lower sampling rate (500kSPS).

Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS7865
Resolution(Bits)12  
Sample Rate (max)2MSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)30  
SINAD(dB)71  
SNR(dB)71  
SFDR(dB)88  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
No Missing Codes(Bits)12  
ENOB(Bits)12  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
Input Configuration Range+/-2.5V at 2.5V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package32TQFP  
# Input Channels6  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS7863: Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter
  • ADS7864: 500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter
  • ADS8558: 730kSPS, 12-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter
  • TMS320F28335: Delfino Microcontroller
  • TMS320C28346: Delfino Microcontroller
  • TMS320F28035: Piccolo Microcontroller

Product Information

Features

  • Six Pseudo- or Four Fully Differential Inputs
  • SNR: 71.7dB, THD: -87dB
  • Programmable Channel Sequencer
  • Programmable and Buffered Internal 2.5V Reference
  • Flexible Power-Down Features
  • Variable Power-Supply Ranges: 2.7V to 5.5V
  • Low-Power Operation: 44mW Maximum at 5V
  • Operating Temperature Range: -40°C to +125°C
  • Pin-Compatible Upgrade for the ADS7862
  • APPLICATIONS
    • Motor Control
    • Multi-Axis Positioning Systems
    • Three-Phase Power Control

All trademarks are the property of their respective owners.

Description

The ADS7865 is a dual, 12-bit, 2MSPS analog-to-digital converter (ADC) with four fully differential or six pseudo-differential input channels grouped into two pairs for high-speed, simultaneous signal acquisition. Inputs to the sample-and-hold (S/H) amplifiers are fully differential and are maintained differentially to the input of the ADC. This architecture provides excellent common-mode rejection of 72dB at 100kHz, which is a critical performance characteristic in noisy environments.

The ADS7865 is pin-compatible with the ADS7862, but offers additional features such as a programmable channel sequencer and reference output, flexible supply voltage (2.7V to 5.5V for AVDD and BVDD), a pseudo-differential input multiplexer with three channels per ADC, and several power-down features.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS7865IPBSACTIVE-40 to 1255.35 | 1kuTQFP (PBS) | 32 View 250 | JEDEC TRAY (5+1)Purchase Samples
ADS7865IPBSG4ACTIVE-40 to 1255.35 | 1kuTQFP (PBS) | 32 View 250 | JEDEC TRAY (5+1)Purchase Samples
ADS7865IPBSRACTIVE-40 to 1254.90 | 1kuTQFP (PBS) | 32 View 2000 | LARGE T&RPurchase Samples
ADS7865IPBSRG4ACTIVE-40 to 1254.90 | 1kuTQFP (PBS) | 32 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS7865IPBS
AsiaFarnell Asia 195
EuropeArrow Southern Europe 250
Avnet-SILICA 250
Farnell 190
TI Lead Time*: 20 WeeksADS7865IPBSG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7865IPBSR
AsiaWPI 912
TI Lead Time*: 20 WeeksADS7865IPBSRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7865IPBS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7865IPBSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7865IPBSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7865IPBSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7865 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
ADS7862   Dual 500kHz, 12-Bit, 2+2 Ch Simultaneous Sampling Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with lower sampling rate (500kSPS).  
Customers Who Evaluated This Product Also Evaluated...
ADS7863 Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7864 500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8558 730kSPS, 12-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320C28346 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320F28035 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here