| Part # |
Name |
Product Family |
Comments |
|
ADS7863
|
Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter
|
DATA CONVERTERS
- ANALOG TO DIGITAL CONVERTER
|
The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.
2x2 Simultaneous sampling configuration at a higher sampling rate (2MSPS)
|
|
ADS8365
|
16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC
|
DATA CONVERTERS
- ANALOG TO DIGITAL CONVERTER
|
The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.
16-bit device with 1x6 simultaneous sampling configuration at lower sampling rate (250kSPS)
|
|
TMS320F2810
|
32-Bit Digital Signal Controller with Flash
|
C2000 32-BIT MICROCONTROLLERS
- 28X FIXED-POINT SERIES
|
|
|
TMS320F2812
|
32-Bit Digital Signal Controller with Flash
|
C2000 32-BIT MICROCONTROLLERS
- 28X FIXED-POINT SERIES
|
|
|
TMS320LC2401A
|
16-Bit Fixed Point DSP with ROM
|
C2000 32-BIT MICROCONTROLLERS
- 24X 16-BIT SERIES
|
|
|
TMS320LF2401A
|
16-Bit Fixed-Point DSP with Flash
|
C2000 32-BIT MICROCONTROLLERS
- 24X 16-BIT SERIES
|
|
|
TMS320LC2402A
|
16-bit fixed point DSP with ROM
|
C2000 32-BIT MICROCONTROLLERS
- 24X 16-BIT SERIES
|
|
|
TMS320LC2404A
|
16-bit fixed point DSP with ROM
|
C2000 32-BIT MICROCONTROLLERS
- 24X 16-BIT SERIES
|
|
|
TMS320LC2406A
|
16-bit fixed point DSP with ROM
|
C2000 32-BIT MICROCONTROLLERS
- 24X 16-BIT SERIES
|
|
|
TMS320LF2402A
|
16-Bit Fixed-Point DSP with Flash
|
C2000 32-BIT MICROCONTROLLERS
- 24X 16-BIT SERIES
|
|
|
TMS320LF2403A
|
16-Bit Fixed-Point DSP with Flash
|
C2000 32-BIT MICROCONTROLLERS
- 24X 16-BIT SERIES
|
|
|
TMS320LF2406A
|
16-bit fixed point DSP with Flash
|
C2000 32-BIT MICROCONTROLLERS
- 24X 16-BIT SERIES
|
|
| Customers Who Evaluated This Product Also Evaluated... |
|
ADS1242
|
24-Bit ADC, 4 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
ADS7952
|
12 bit, 1 MSPS, 12 Ch, single ended, micro power, sr i/f, SAR ADC
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
BQ24074
|
USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, 10.5V OVP
|
BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT
|
TI customers also evaluated this product.
|
|
TMS320F28335
|
Delfino Microcontroller
|
C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES
|
TI customers also evaluated this product.
|
|
CC2510F32
|
2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory
|
Low Power RF ICs-2.4 GHZ
|
TI customers also evaluated this product.
|
|
PGA207
|
High-Speed Programmable Gain Instrumentation Amplifier
|
AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER
|
TI customers also evaluated this product.
|
|
OPA4227
|
High Precision, Low Noise Operational Amplifiers
|
PRECISION AMPLIFIER-LOW OFFSET VOLTAGE
|
TI customers also evaluated this product.
|
|
TPS73733
|
Single Output LDO, 1A, Fixed (3.3V), Reverse Current Protection
|
LINEAR REGULATORS-SINGLE CHANNEL LDO
|
TI customers also evaluated this product.
|
|
SN74HC595
|
8-Bit Shift Registers With 3-State Output Registers
|
FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS
|
TI customers also evaluated this product.
|
|
DAC8551
|
16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter
|
DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER
|
TI customers also evaluated this product.
|
|
TCA6408A
|
Low-Voltage 8-Bit I2C and SMBus I/O Expander
|
I2C (SL)-I2C IO EXPANDERS
|
TI customers also evaluated this product.
|
|
TPS73615
|
Single Output LDO, 400mA, Fixed(1.5V), Cap free, Low Noise, Reverse Current Protection
|
LINEAR REGULATORS-SINGLE CHANNEL LDO
|
TI customers also evaluated this product.
|