|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The ADS7871 (US patents 6140872, 6060874) is a complete low power data acquisition system on a single chip. It consists of a 4-channel differential/8-channel single-ended multiplexer, precision programmable gain amplifier, 14-bit successive approximation analog-to-digital (A/D) converter and a precision voltage reference. The programmable-gain amplifier provides high input impedance, excellent gain accuracy, good common-mode rejection, and low noise. For many low-level signals, no external amplification or impedance buffering is needed between the signal source and the A/D input. The offset voltage of the PGA is auto zeroed. Gains of 1, 2, 4, 5, 8, 10, 16, and 20 V/V allow signals as low as 125 mV to produce full-scale digital outputs. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS7871IDB | ACTIVE | -40 to 85 | 5.50 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| ADS7871IDBG4 | ACTIVE | -40 to 85 | 5.50 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| ADS7871IDBR | ACTIVE | -40 to 85 | 5.00 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS7871IDBRG4 | ACTIVE | -40 to 85 | 5.00 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS7871IDB | |||
| Americas | Arrow | 40 | |
| Avnet | 37 | ||
| Newark | 154 | ||
| Rochester Electronics | 245 | ||
| Asia | WPI | 95 | |
| Europe | Compel | 246 | |
| TI Lead Time*: 20 WeeksADS7871IDBG4 | |||
| Asia | Farnell Asia | 633 | |
| Europe | Farnell | 614 | |
| TI Lead Time*: 20 WeeksADS7871IDBR | |||
| Europe | Spoerle | >1k | |
| TI Lead Time*: 20 WeeksADS7871IDBRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7871IDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS7871IDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS7871IDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS7871IDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7871 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS7871 Evaluation Module | ADS7871EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS7870 | 12-Bit ADC, MUX, PGA and Internal Reference Data Acquisition System | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLC3548 | 14-bit, 5V, 200KSPS, 8-Channel Unipolar ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8344 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8345 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLC3578 | Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC2G34 | Dual Buffer Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| MAX232 | Dual EIA-232 Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74HC259 | 8-Bit Addressable Latches | FLIP-FLOPS, LATCHES AND REGISTERS-OTHER LATCHES | TI customers also evaluated this product. |
| TPS40060 | Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| DAC7631 | Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TL072 | Dual Low-Noise JFET-Input General-Purpose Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| PCM2901 | Stereo USB1.1 CODEC with line-out, Self-powered (HID Interface) | USB AUDIO-USB CODECS | TI customers also evaluated this product. |
| OPA2353 | High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |

No Tags are Available for this Part Number