|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS7881 is a 12-bit 4-MSPS A-to-D converter with 2.5-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold. The device offers a 12-bit parallel interface with an additional byte mode that provides easy interface with 8-bit processors. The device has a pseudo-differential input stage. The IN swing of ±200 mV is useful to compensate for ground voltage mismatch between the ADC and sensor and also to cancel common-mode noise. With nap mode enabled, the device operates at lower power when used at lower conversion rates. The device is available in a 48-pin TQFP package. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS7881IPFBR | ACTIVE | -40 to 85 | 7.35 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS7881IPFBRG4 | ACTIVE | -40 to 85 | 7.35 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS7881IPFBT | ACTIVE | -40 to 85 | 8.10 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| ADS7881IPFBTG4 | ACTIVE | -40 to 85 | 8.10 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| ADS7881IRGZR | ACTIVE | -40 to 85 | 7.35 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS7881IRGZRG4 | ACTIVE | -40 to 85 | 7.35 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS7881IRGZT | ACTIVE | -40 to 85 | 8.10 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | |||
| ADS7881IRGZTG4 | ACTIVE | -40 to 85 | 8.10 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS7881IPFBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7881IPFBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7881IPFBT | |||
| Americas | Avnet | 250 | |
| Newark | 63 | ||
| Rochester Electronics | 430 | ||
| Asia | Farnell Asia | 63 | |
| WPI | 171 | ||
| Worldwide | DigiKey | 182 | |
| TI Lead Time*: 20 WeeksADS7881IPFBTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7881IRGZR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7881IRGZRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksADS7881IRGZT | |||
| Worldwide | DigiKey | 174 | |
| Mouser Electronics | 245 | ||
| TI Lead Time*: 16 WeeksADS7881IRGZTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7881IPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7881IPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7881IPFBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7881IPFBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7881IRGZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7881IRGZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7881IRGZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7881IRGZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7881 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS7881EVM Evaluation Module | ADS7881EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| ADS7891 | 2.7V-5.25V Digital, 5V Analog, 14 bit, 3 MSPS, Parallel ADC W/Ref | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 14 bit equivalent device at 3MSPS |
| ADS8401 | 16 Bit 1.25MSPS Parallel ADC W Ref | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 16 bit equivalent device at 1.25MSPS |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS7882 | 2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| ADS7846 | 4-wire Touch Screen Controller | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| PGA202 | Digitally Controlled Programmable-Gain Instrumentation Amp | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TS3USB221 | High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TVP7001 | Triple 8/10-bit, 165/110MSPS Video ADC | VIDEO AND IMAGING-VIDEO ADCS | TI customers also evaluated this product. |
| TPS54615 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 2.5V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74AVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS70402 | Dual-output 1A/2A Low Dropout (LDO) with dual enables and SVS for split-voltage systems | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| DRV602 | 2-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number