ADS7882 Status: ACTIVE

2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref


      
         
Alert me about changes<br/>to this product

See Also

  • ADS7881 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-Bit, 4MSPS SAR ADC - Higher performance alternative
  • ADS7891 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-Bit, 3MSPS SAR ADC - Higher performance alternative
  • ADS7883 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-Bit, 3MSPS SAR ADC - Higher performance, SPI interface, no reference
 ADS7882
Resolution(Bits)12  
Sample Rate (max)3MSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)85  
SINAD(dB)68.5  
SNR(dB)71.5  
SNR(Typ)(dB)69.5  
SFDR(dB)80.5  
DNL(Max)(+/-LSB)4  
INL(Max)(+/-LSB)4  
No Missing Codes(Bits)10  
ENOB(Bits)11.2  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVref  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package48TQFP  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS7881: 2.7V-5.25V Digital, 5V Analog, 12 Bit, 4MSPS, Parallel ADC with Ref
  • ADS803: 12-Bit, 5 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp.
  • ADS7229: Low-Power, 12-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface
  • TMP431: +/-1°C Remote and Local Temperature Sensor with Beta, N-Factor and Series-R Correction

Product Information

Features

  • 3-MHz Sample Rate, 12-Bit Resolution
  • Zero Latency
  • Unipolar, Pseudo Differential Input, Range:
    • 0 V to 2.5 V
  • High-Speed Parallel Interface
  • 69.5 dB SNR at 100 kHz I/P
  • Power Dissipation 85 mW at 3 MSPS
  • Nap Mode (10 mW Power Dissipation)
  • Power Down (10 µW)
  • Internal Reference
  • Internal Reference Buffer
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Optical Networking (DWDM, MEMS Based Switching)
    • Spectrum Analyzers
    • High Speed Data Acquisition Systems
    • High Speed Close-Loop Systems
    • Telecommunication
    • Ultra-Sound Detection

Description

The ADS7882 is a 12-bit 3-MSPS A-to-D converter with 2.5-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold. The device offers a 12-bit parallel interface with an additional byte mode that provides easy interface with 8-bit processors. The device has a pseudo-differential input stage.

The —IN swing of ±200 mV is useful to compensate for ground voltage mismatch between the ADC and sensor and also to cancel common-mode noise. With nap mode enabled, the device operates at lower power when used at lower conversion rates. The device is available in 48-pin TQFP package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS7882IPFBRACTIVE-40 to 852.50 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R
ADS7882IPFBTACTIVE-40 to 852.75 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:10 PM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksADS7882IPFBR
AsiaWPI >1k
WorldwideDigiKey 806
TI Lead Time*: 4 WeeksADS7882IPFBT
AmericasArrow 250
Avnet 250
Newark 250
AsiaFarnell Asia 189
WPI 958
EuropeArrow Northern Europe 250
Avnet-SILICA 250
EBV Elektronik 125
Farnell 189
WorldwideDigiKey  Available
Mouser Electronics 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7882IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7882IPFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7882 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
ADS7881   2.7V-5.25V Digital, 5V Analog, 12 Bit, 4MSPS, Parallel ADC with Ref   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-Bit, 4MSPS SAR ADC - Higher performance alternative  
ADS7891   2.7V-5.25V Digital, 5V Analog, 14 bit, 3 MSPS, Parallel ADC W/Ref   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-Bit, 3MSPS SAR ADC - Higher performance alternative  
ADS7883   2.7V-5.5V, 12 bit, 3MSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  12-Bit, 3MSPS SAR ADC - Higher performance, SPI interface, no reference  
OPA365   2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   Low Noise, Very Low Drift, Precision 2.5V Voltage Reference    
Customers Who Evaluated This Product Also Evaluated...
ADS7881 2.7V-5.25V Digital, 5V Analog, 12 Bit, 4MSPS, Parallel ADC with Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS803 12-Bit, 5 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7229 Low-Power, 12-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TMP431 +/-1°C Remote and Local Temperature Sensor with Beta, N-Factor and Series-R Correction TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here