|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS7883 is a 12-bit, 3-MSPS analog-to-digital converter (ADC). The devices include a capacitor based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output. The devices operate from a wide supply range from 2.7 V to 5.5 V. The low power consumption of the devices make them suitable for battery-powered applications. The devices also include a power saving powerdown feature for when the devices are operated at lower conversion speeds. The high level of the digital input to the device is not limited to device VDD. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS7883SBDBVR | ACTIVE | -40 to 125 | 2.25 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples |
| ADS7883SBDBVT | ACTIVE | -40 to 125 | 2.45 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |
| ADS7883SDBVR | ACTIVE | -40 to 125 | 1.85 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples |
| ADS7883SDBVT | ACTIVE | -40 to 125 | 2.05 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksADS7883SBDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS7883SBDBVT | |||
| Americas | Avnet | 250 | |
| Newark | 226 | ||
| Rochester Electronics | 25 | ||
| Asia | Farnell Asia | 226 | |
| WPI | 107 | ||
| Worldwide | DigiKey | 425 | |
| Mouser Electronics | 160 | ||
| TI Lead Time*: 14 WeeksADS7883SDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS7883SDBVT | |||
| Americas | Avnet | 250 | |
| Newark | 227 | ||
| Asia | Farnell Asia | 227 | |
| WPI | 226 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 187 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7883SBDBVR | Pb-Free (RoHS Exempt) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7883SBDBVT | Pb-Free (RoHS Exempt) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7883SDBVR | Pb-Free (RoHS Exempt) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7883SDBVT | Pb-Free (RoHS Exempt) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7883 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS7883 Evaluation Module | ADS7883EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Family of Low Power, 12/10/8-Bit, 1MSPS, Serial ADCs |
| ADS7866 | 1.2V, 12 Bit 200KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Family of Low Power, 12/10/8-Bit 200/240/280KSPS, Serial ADCs |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS828 | 10-Bit, 75 MSPS ADC SE/Diff, Int/Ext Ref., program. i/p range w/Pwrdown, comp. to ADS822/3/5/6 | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| AM3517 | ARM Microprocessor | Sitara ARM Microprocessors-AM35x ARM® Cortex-A8 | TI customers also evaluated this product. |

No Tags are Available for this Part Number