ADS7886 Status: ACTIVE

2.35V-5.25V, 12 bit, 1MSPS, Serial ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS7887 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  10 bit equivalent device
  • ADS7888 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8 bit equivalent device
  • ADS7866 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Slower version for the ADS7886
 ADS7886
Resolution(Bits)12  
Sample Rate (max)1MSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)3.9  
SINAD(dB)71.25  
SNR(dB)71.25  
SFDR(dB)85.5  
DNL(Max)(+/-LSB)+1 / -1  
INL(Max)(+/-LSB)1.25  
No Missing Codes(Bits)12  
ENOB(Bits)11.5  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)2.35  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.35  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration RangeVDD  
Reference ModeExt  
RatingCatalog  
Pin/Package6SC70, 6SOT-23  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS7866: 1.2V, 12 Bit 200KSPS, Serial ADC
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • OPA2277: High Precision Operational Amplifiers
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector

Product Information

Features

  • 1-MHz Sample Rate Serial Device
  • 12-Bit Resolution
  • Zero Latency
  • 20-MHz Serial Interface
  • Supply Range: 2.35 V to 5.25 V
  • Typical Power Dissipation at 1 MSPS:
    • 3.9 mW at 3-V VDD
    • 7.5 mW at 5-V VDD
  • INL ±1.25 LSB Maximum, ±0.65 LSB (Typical)
  • DNL ±1 LSB Maximum, +0.4 / -0.65 LSB (Typical)
  • Typical AC Performance: 72.25 dB SINAD, -84 dB THD
  • Unipolar Input Range: 0 V to VDD
  • Power Down Current: 1 µA
  • Wide Input Bandwidth: 15 MHz at 3 dB
  • 6-Pin SOT23 and SC70 Packages
  • APPLICATIONS
    • Base Band Converters in Radio Communication
    • Motor Current/Bus Voltage Sensors in Digital Drives
    • Optical Networking (DWDM, MEMS Based Switching)
    • Optical Sensors

View All Features in Datasheet

Description

The ADS7886 is a 12-bit, 1-MSPS analog-to-digital converter (ADC). The device includes a capacitor based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output.

The device operates from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the device makes it suitable for battery-powered applications. The device also includes a powerdown feature for power saving at lower conversion speeds.

The high level of the digital input to the device is not limited to device VDD.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS7886SBDBVRACTIVE-40 to 1251.95 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7886SBDBVTACTIVE-40 to 1252.15 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7886SBDCKRACTIVE-40 to 1251.95 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7886SBDCKTACTIVE-40 to 1252.15 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7886SDBVRACTIVE-40 to 1251.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7886SDBVTACTIVE-40 to 1251.90 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS7886SDCKRACTIVE-40 to 1251.70 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS7886SDCKTACTIVE-40 to 1251.90 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS7886SBDBVR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS7886SBDBVT
AsiaFarnell Asia 250
WPI 387
EuropeCompel 306
TI Lead Time*: 20 WeeksADS7886SBDCKR
AmericasAvnet >1k
TI Lead Time*: 14 WeeksADS7886SBDCKT
AmericasArrow 250
Avnet 920
AsiaWPI 128
TI Lead Time*: 20 WeeksADS7886SDBVR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7886SDBVT
AmericasNewark 243
AsiaFarnell Asia 243
WPI 53
WorldwideDigiKey 472
Mouser Electronics 709
TI Lead Time*: 20 WeeksADS7886SDCKR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7886SDCKT
AmericasNewark 18
AsiaFarnell Asia 18
WPI 186
WorldwideDigiKey 42
Mouser Electronics 286
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7886SBDBVR  Pb-Free (RoHS Exempt) CU SN Level-2-260C-1 YEARViewView
ADS7886SBDBVT  Pb-Free (RoHS Exempt) CU SN Level-2-260C-1 YEARViewView
ADS7886SBDCKR  Pb-Free (RoHS Exempt) CU SN Level-2-260C-1 YEARViewView
ADS7886SBDCKT  Pb-Free (RoHS Exempt) CU SN Level-2-260C-1 YEARViewView
ADS7886SDBVR  Pb-Free (RoHS Exempt) CU  Level-2-260C-1 YEARViewView
ADS7886SDBVT  Pb-Free (RoHS Exempt) CU  Level-2-260C-1 YEARViewView
ADS7886SDCKR  Pb-Free (RoHS Exempt) CU SN Level-2-260C-1 YEARViewView
ADS7886SDCKT  Pb-Free (RoHS Exempt) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7886 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS7886EVM Evaluation ModuleADS7886EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Simulation Models

Part # Name Product Family Comments
ADS7887   2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  10 bit equivalent device  
ADS7888   2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8 bit equivalent device  
ADS7866   1.2V, 12 Bit 200KSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Slower version for the ADS7886  
OPA365   2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS7866 1.2V, 12 Bit 200KSPS, Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
TLV5616 12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef. DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here