|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS7886 is a 12-bit, 1-MSPS analog-to-digital converter (ADC). The device includes a capacitor based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output. The device operates from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the device makes it suitable for battery-powered applications. The device also includes a powerdown feature for power saving at lower conversion speeds. The high level of the digital input to the device is not limited to device VDD. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS7886SBDBVR | ACTIVE | -40 to 125 | 1.95 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS7886SBDBVT | ACTIVE | -40 to 125 | 2.15 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS7886SBDCKR | ACTIVE | -40 to 125 | 1.95 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS7886SBDCKT | ACTIVE | -40 to 125 | 2.15 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | |||
| ADS7886SDBVR | ACTIVE | -40 to 125 | 1.70 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS7886SDBVT | ACTIVE | -40 to 125 | 1.90 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS7886SDCKR | ACTIVE | -40 to 125 | 1.70 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS7886SDCKT | ACTIVE | -40 to 125 | 1.90 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:18 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS7886SBDBVR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS7886SBDBVT | |||
| Asia | Farnell Asia | 250 | |
| WPI | 387 | ||
| Europe | Compel | 306 | |
| TI Lead Time*: 20 WeeksADS7886SBDCKR | |||
| Americas | Avnet | >1k | |
| TI Lead Time*: 14 WeeksADS7886SBDCKT | |||
| Americas | Arrow | 250 | |
| Avnet | 920 | ||
| Asia | WPI | 128 | |
| TI Lead Time*: 20 WeeksADS7886SDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7886SDBVT | |||
| Americas | Newark | 221 | |
| Asia | Farnell Asia | 221 | |
| WPI | 53 | ||
| Worldwide | DigiKey | 472 | |
| Mouser Electronics | 709 | ||
| TI Lead Time*: 20 WeeksADS7886SDCKR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7886SDCKT | |||
| Americas | Newark | 18 | |
| Asia | Farnell Asia | 18 | |
| WPI | 186 | ||
| Worldwide | DigiKey | 42 | |
| Mouser Electronics | 286 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7886SBDBVR | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
| ADS7886SBDBVT | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
| ADS7886SBDCKR | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
| ADS7886SBDCKT | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
| ADS7886SDBVR | Pb-Free (RoHS Exempt) | CU | Level-2-260C-1 YEAR | View | View |
| ADS7886SDBVT | Pb-Free (RoHS Exempt) | CU | Level-2-260C-1 YEAR | View | View |
| ADS7886SDCKR | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
| ADS7886SDCKT | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7886 
View Application Notes for Analog to Digital Converter
View User Guides for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS7886EVM Evaluation Module | ADS7886EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| Part # | Name | Product Family | Comments |
| ADS7887 | 2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 10 bit equivalent device |
| ADS7888 | 2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 8 bit equivalent device |
| ADS7866 | 1.2V, 12 Bit 200KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Slower version for the ADS7886 |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS7866 | 1.2V, 12 Bit 200KSPS, Serial ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLV5618A | 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA2277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| OPA657 | 1.6GHz, Low Noise, Fet -Input Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| TLV5616 | 12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef. | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number