ADS7951 Status: ACTIVE

12 bit, 1 MSPS,8 ch, single ended, micro power, sr i/f, SAR ADC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS7950 ADS7951ADS7952 ADS7953 ADS7954 ADS7955 ADS7956 ADS7957 ADS7958 ADS7959 ADS7960 ADS7961 
Resolution(Bits)12  12  12  12  10  10  10  10  8  8  8  8  
Sample Rate (max)1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  
SINAD(dB)69  69  69  69  60  60  60  60  49  49  49  49  
SNR(dB)70  70  70  70  60  60  60  60  49  49  49  49  
SNR(Typ)(dB)71.7  71.7  71.7  71.7  61.7  61.7  61.7  61.7  49.8  49.8  49  49  
SFDR(dB)84  84  84  84  82  82  82  82  78  78  78  78  
DNL(Max)(+/-LSB)1  1  1  1  0.5  0.5  0.5  0.5  0.3  0.3  0.3  0.3  
INL(Max)(+/-LSB)1  1  1  1  0.5  0.5  0.5  0.5  0.3  0.3  0.3  0.3  
No Missing Codes(Bits)12  12  12  12  10  10  10  10  8  8  8  8  
ENOB(Bits)11.29  11.29  11.29  11.29  9.66  9.66  9.66  9.66  7.85  7.85  7.85  7.85  
No. of Supplies2  2  2  2  2  2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  
Input Configuration RangeVref, 2Vref  Vref, 2Vref  Vref, 2Vref  Vref, 2Vref  Vref, 2Vref  Vref, 2VREF  Vref, 2VREF  Vref, 2Vref  Vref. 2Vref  Vref, 2Vref  Vref, 2Vref  Vref, 2Vref  
Reference ModeExt  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package24VQFN, 30TSSOP  24VQFN, 30TSSOP  32QFN, 38TSSOP  32QFN, 38TSSOP  24VQFN, 30TSSOP  24VQFN, 30TSSOP  32QFN, 38TSSOP  32QFN, 38TSSOP  24VQFN, 30TSSOP  24VQFN, 30TSSOP  32QFN, 38TSSOP  32QFN, 38TSSOP  
# Input Channels4  8  12  16  4  8  12  16  4  8  12  16  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC2578: Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels
  • ADS7828: 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref
  • ADS7844: 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter

More Related Products

Product Information

Features

  • 1-MHz Sample Rate Serial Devices
  • Product Family of 12/10/8-Bit Resolution
  • Zero Latency
  • 20-MHz Serial Interface
  • Analog Supply Range: 2.7 to 5.25V
  • I/O Supply Range: 1.7 to 5.25V
  • Two SW Selectable Unipolar, Input Ranges: 0 to 2.5V and 0 to 5V
  • Auto and Manual Modes for Channel Selection
  • 12,8,4-Channel Devices can Share 16 Channel Device Footprint
  • Two Programmable Alarm Levels per Channel
  • Four Individually Configurable GPIOs
  • Typical Power Dissipation: 14.5 mW (+VA = 5V, +VBD = 3V) at 1 MSPS
  • Power-Down Current (1 µA)
  • Input Bandwidth (47 at 3dB)
  • 30-Pin and 38-Pin TSSOP Packages
  • APPLICATIONS
    • PLC / IPC
    • Battery Powered Systems
    • Medical Instrumentation
    • Digital Power Supplies
    • Touch Screen Controllers
    • High-Speed Data Acquisition Systems
    • High-Speed Closed-Loop Systems

Description

The ADS79XX is a 12/10/8-bit multichannel analog-to-digital converter family. The following table shows all twelve devices from this product family.

The devices include a capacitor based SAR A/D converter with inherent sample and hold.

The devices accept a wide analog supply range from 2.7V to 5.25V. Very low power consumption makes these devices suitable for battery-powered and isolated power supply applications.

A wide 1.7V to 5.25V I/O supply range facilitates a glue-less interface with the most commonly used CMOS digital hosts.

The serial interface is controlled by CS and SCLK for easy connection with microprocessors and DSP.

The input signal is sampled with the falling edge of CS. It uses SCLK for conversion, serial data output, and reading serial data in. The devices allow auto sequencing of preselected channels or manual selection of a channel for the next conversion cycle.

There are two software selectable input ranges (0V - 2.5V and 0V - 5V), four individually configurable GPIOs, and two programmable alarm thresholds per channel. These features make the devices suitable for most data acquisition applications.

The devices offer an attractive power-down feature. This is extremely useful for power saving when the device is operated at lower conversion speeds.

The 16/12-channel devices from this family are available in a 38-pin TSSOP package and the 4/8-channel devices are available in a 30-pin TSSOP package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS7951SBDBTACTIVE-40 to 1253.60 | 1kuTSSOP (DBT) | 30 View 60 | TUBE
ADS7951SBDBTG4ACTIVE-40 to 1253.60 | 1kuTSSOP (DBT) | 30 View 60 | TUBE
ADS7951SBDBTRACTIVE-40 to 1253.30 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&RPurchase Samples
ADS7951SBDBTRG4ACTIVE-40 to 1253.30 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&RPurchase Samples
ADS7951SBRGERPREVIEW-40 to 125 VQFN (RGE) | 24 View 3000Not Available
ADS7951SBRGETPREVIEW-40 to 125 VQFN (RGE) | 24 View 250Not Available
ADS7951SDBTACTIVE-40 to 1253.30 | 1kuTSSOP (DBT) | 30 View 60 | TUBE
ADS7951SDBTG4ACTIVE-40 to 1253.30 | 1kuTSSOP (DBT) | 30 View 60 | TUBE
ADS7951SDBTRACTIVE-40 to 1253.00 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&RPurchase Samples
ADS7951SDBTRG4ACTIVE-40 to 1253.00 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&RPurchase Samples
ADS7951SRGERPREVIEW-40 to 125 VQFN (RGE) | 24 View 3000Not Available
ADS7951SRGETPREVIEW-40 to 125 VQFN (RGE) | 24 View 250Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:09 PM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksADS7951SBDBT
AmericasArrow 215
Newark 80
AsiaFarnell Asia 72
WPI 55
EuropeFarnell 65
Spoerle 60
WorldwideDigiKey 178
Mouser Electronics 955
TI Lead Time*: 4 WeeksADS7951SBDBTG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS7951SBDBTR
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS7951SBDBTRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS7951SDBT
AmericasArrow 300
AsiaWPI 103
WorldwideDigiKey 138
Mouser Electronics >1k
TI Lead Time*: 4 WeeksADS7951SDBTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7951SDBTR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7951SDBTRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7951SBDBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7951SBDBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7951SBDBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7951SBDBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7951SBRGER      View
ADS7951SBRGET      View
ADS7951SDBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7951SDBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7951SDBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7951SDBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7951SRGER      View
ADS7951SRGET      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7951 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC2578 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7828 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7844 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7953 12 bit, 1 MSPS, 16 ch, single ended, micro power, sr i/f, SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here