|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS79XX is a 12/10/8-bit multichannel analog-to-digital converter family. The following table shows all twelve devices from this product family. The devices include a capacitor based SAR A/D converter with inherent sample and hold. The devices accept a wide analog supply range from 2.7V to 5.25V. Very low power consumption makes these devices suitable for battery-powered and isolated power supply applications. A wide 1.7V to 5.25V I/O supply range facilitates a glue-less interface with the most commonly used CMOS digital hosts. The serial interface is controlled by CS and SCLK for easy connection with microprocessors and DSP. The input signal is sampled with the falling edge of CS. It uses SCLK for conversion, serial data output, and reading serial data in. The devices allow auto sequencing of preselected channels or manual selection of a channel for the next conversion cycle. There are two software selectable input ranges (0V - 2.5V and 0V - 5V), four individually configurable GPIOs, and two programmable alarm thresholds per channel. These features make the devices suitable for most data acquisition applications. The devices offer an attractive power-down feature. This is extremely useful for power saving when the device is operated at lower conversion speeds. The 16/12-channel devices from this family are available in a 38-pin TSSOP package and the 4/8-channel devices are available in a 30-pin TSSOP package. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS7956SDBT | ACTIVE | -40 to 125 | 3.65 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | |
| ADS7956SDBTG4 | ACTIVE | -40 to 125 | 3.65 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | |
| ADS7956SDBTR | ACTIVE | -40 to 125 | 3.30 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | Purchase Samples |
| ADS7956SDBTRG4 | ACTIVE | -40 to 125 | 3.30 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | Purchase Samples |
| ADS7956SRHBR | PREVIEW | -40 to 125 | QFN (RHB) | 32 | View | 3000 | Not Available | |
| ADS7956SRHBT | PREVIEW | -40 to 125 | QFN (RHB) | 32 | View | 250 | Not Available | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:09 PM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksADS7956SDBT | |||
| Asia | Farnell Asia | 86 | |
| WPI | 92 | ||
| Europe | Farnell | 86 | |
| Worldwide | DigiKey | 619 | |
| Mouser Electronics | 1k | ||
| TI Lead Time*: 4 WeeksADS7956SDBTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7956SDBTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS7956SDBTRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7956SDBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7956SDBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7956SDBTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7956SDBTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS7956SRHBR | View | ||||
| ADS7956SRHBT | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7956 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS7952 | 12 bit, 1 MSPS, 12 Ch, single ended, micro power, sr i/f, SAR ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number