ADS801 Status: ACTIVE

12-Bit, 25 MSPS ADC SE/Diff inputs. Internal References, pin compatible to ADS800/2

      Burr-Brown
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • 12-Bit, 25MHz Sampling Analog-To-Digital Converter (Rev. B) (ads801.pdf, 359 KB)
    14 Feb 2005 Download

 ADS801
Resolution(Bits)12  
Sample Rate (max)25MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)270  
SINAD(dB)66  
SNR(dB)64  
SFDR(dB)61  
DNL(Max)(+/-LSB)0.4  
INL(Max)(+/-LSB)1.7  
No Missing Codes(Bits)12  
ENOB(Bits)10.3  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range2V (p-p)  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package28SOIC  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS803: 12-Bit, 5 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp.
  • ADS800: 12-Bit, 40 MSPS ADC SE/Diff inputs. Internal References, pin compatible to ADS801/2
  • ADS820: 10-Bit, 20 MSPS ADC SE/Diff Inputs with Int References and 9.5 bit ENOB

More Related Products

Product Information

Features

  • NO MISSING CODES
  • LOW POWER:270mW
  • INTERNAL REFERENCE
  • WIDEBAND TRACK-AND-HOLD:65MHz
  • SINGLE +5V SUPPLY
  • PACKAGE:SO-28 and SSOP-28
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • DIGITAL COMMUNICATIONS
    • TEST INSTRUMENTATION
    • CCD IMAGING
      • Copiers
      • Scanners
      • Cameras
    • VIDEO DIGITIZING
    • GAMMA CAMERAS

All trademarks are the property of their respective owners.

Description

The ADS801 is a low-power, monolithic 12-bit, 25MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track-and-hold, reference, and three-state outputs. It operates from a single +5V power supply and can be configured to accept either single-ended or differential input signals.

The ADS801 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high-oversampling capability give it the extra margin needed for telecommunications, instrumentation, and video applications.

This high-performance A/D converter is specified over temperature for ac and DC performance at a 25MHz sampling rate. The ADS820 is available in an SO-28 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS801EOBSOLETE-40 to 85ADS805E SSOP (DB) | 28 View    Download CAD Format for this FootprintReplaced by ADS805E
ADS801E/1KOBSOLETE-40 to 85ADS805E/1K SSOP (DB) | 28 View    Download CAD Format for this FootprintReplaced by ADS805E/1K
ADS801UACTIVE-40 to 85 12.55 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS801UG4ACTIVE-40 to 85 12.55 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS801UAs of 10:17 AM GMT, 19 Nov 2008As of 10:17 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1560* >10k | 2 Jan 4 Weeks AmericasArrow 5
  Avnet 16
  DigiKey 371
  Mouser Electronics 3
  Newark 18
  Rochester Electronics 390
  EuropeArrow Southern Europe 154
  EBV Elektronik 1
ADS801UG4As of 10:17 AM GMT, 19 Nov 2008As of 10:17 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1560* >10k | 2 Jan 4 Weeks EuropeEBV Elektronik 140
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS801U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS801UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 12-Bit, 25MHz Sampling Analog-To-Digital Converter (Rev. B) (ads801.pdf, 359 KB)
    14 Feb 2005 Download

Application Notes

  • A Glossary of Analog-to-Digital Specifications and Performance Characteristics (Rev. A) (sbaa147a.htm, 8 KB)
    12 Jan 2008 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Analog-to-Digital Converter Grounding Practices Affect System Performance (sbaa052.htm, 8 KB)
    02 Oct 2000 Abstract
  • Principles of Data Acquisition and Conversion (sbaa051.htm, 8 KB)
    02 Oct 2000 Abstract
  • Interleaving Analog-to-Digital Converters (sbaa049.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Analog to Digital Converters

User Guides

View User Guides for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
  • Jitter and SNR calculator(slac133.zip, 2 KB )
               24 Apr 2007 zip

 Alternative Products - Are similar to ADS801
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
ADS80312-Bit, 5 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp.TI customers also evaluated this product.
ADS80012-Bit, 40 MSPS ADC SE/Diff inputs. Internal References, pin compatible to ADS801/2TI customers also evaluated this product.
ADS82010-Bit, 20 MSPS ADC SE/Diff Inputs with Int References and 9.5 bit ENOBTI customers also evaluated this product.
ADS80512-Bit, 20 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp.TI customers also evaluated this product.
ADS80212-Bit, 10 MSPS ADC SE/Diff inputs. Internal References, pin compatible to ADS800/1TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support