|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS803 is a high-speed, high dynamic range, 12-bit pipelined Analog-to-Digital (A/D) converter. This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. This high-bandwidth, linear track-and-hold minimizes harmonics and has low jitter, leading to excellent SNR performance. The ADS803 is also pin-compatible with the 10MHz ADS804 and the 20MHz ADS805. The ADS803 provides an internal reference and can be programmed for a 2Vp-p input range for the best spurious performance and ease of driving. Alternatively, the 5Vp-p input range can be used for the lowest input referred noise of 0.09LSBs rms giving superior imaging performance. There is also a capability to set the input range in between the 2Vp-p and 5Vp-p input ranges or to use an external reference. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS803E | ACTIVE | -40 to 85 | 10.15 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Contact TI Distributor or Sales Office | |||
| ADS803E/1K | ACTIVE | -40 to 85 | 9.25 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| ADS803E/1KG4 | ACTIVE | -40 to 85 | 9.25 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | |||
| ADS803EG4 | ACTIVE | -40 to 85 | 10.15 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Contact TI Distributor or Sales Office | |||
| ADS803U | OBSOLETE | -40 to 85 | ADS803E | SOIC (DW) | 28 | View | Replaced by ADS803E | ||||
| ADS803U/1K | OBSOLETE | -40 to 85 | ADS803E/1K | SOIC (DW) | 28 | View | Replaced by ADS803E/1K | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS803E | |||
| Americas | Arrow | 2 | |
| Avnet | 436 | ||
| Asia | Farnell Asia | 50 | |
| WPI | 396 | ||
| Europe | Avnet-SILICA | 17 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 81 | ||
| TI Lead Time*: 20 WeeksADS803E/1K | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS803E/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS803EG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS803E | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS803E/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS803E/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS803EG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS803 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS805 | 12-Bit, 20 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7882 | 2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS828 | 10-Bit, 75 MSPS ADC SE/Diff, Int/Ext Ref., program. i/p range w/Pwrdown, comp. to ADS822/3/5/6 | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| THS3001 | 420-MHz Current-Feedback Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| MPC508 | 8-Channel Single-Ended Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| OPA690 | Wideband, Voltage Feeback Operational Amplifier With Disable | HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK | TI customers also evaluated this product. |
| INA118 | Precision, Low Power Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| INA110 | Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |

No Tags are Available for this Part Number