|
|
|
|
Datasheet![]()
Product InformationFeatures
PowerPAD is a registered trademark of Texas Instruments. Description
The ADS809 is a high-dynamic range, 12-bit, 80MHz, pipelined Analog-to-Digital Converter (ADC). It includes a high-bandwidth linear track-and-hold that has a low jitter of only 0.25ps rms, leading to excellent Signal-to-Noise Ratio (SNR) performance. The clock input can accept a low-level differential sine wave or square wave signal down to 0.5Vp-p, further improving the SNR performance. It also accepts a single-ended clock signal and has flexible threshold levels. The ADS809 has a 2Vp-p differential input range (1Vp-p 2 inputs) for optimum signal-to-noise ratio. The differential operation gives the lowest even-order harmonic components. A lower input voltage of 1.5Vp-p or 1Vp-p can also be selected using the internal references, further optimizing Spurious-Free Dynamic Range (SFDR). Alternatively, a single-ended input range can be used by tying the IN\ input to the common-mode voltage if desired. The ADS809 also provides an over-range flag that indicates when the input signal has exceeded the converters full-scale range. This flag can also be used to reduce the gain of the front-end signal conditioning circuitry. It also employs digital error-correction techniques to provide excellent differential linearity for demanding imaging applications. The ADS809 is available in a small TQFP-48 PowerPAD terminally-enhanced package. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS809Y/250 | ACTIVE | -40 to 85 | 27.45 | 1ku | HTQFP (PHP) | 48 | View | 250 | SMALL T&R | Purchase Samples | ||
| ADS809Y/250G4 | ACTIVE | -40 to 85 | 27.45 | 1ku | HTQFP (PHP) | 48 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| ADS809Y/250 | As of 10:17 AM GMT, 19 Nov 2008 | As of 10:17 AM GMT, 19 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 26 Weeks | Europe | Avnet-SILICA | 140 | ||||
| ADS809Y/250G4 | As of 10:17 AM GMT, 19 Nov 2008 | As of 10:17 AM GMT, 19 Nov 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 26 Weeks | None Reported View Distributors | ||||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS809Y/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS809Y/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
View Application Notes for Analog to Digital Converters
View User Guides for Analog to Digital Converters
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| |||

No Tags are Available for this Part Number