|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS822 and ADS825 are pipeline, CMOS Analog-to-Digital Converters (ADC) that operate from a single +5V power supply. These converters provide excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. These high-performance converters include a 10-bit quantizer, high-bandwidth track-and-hold, and a high-accuracy internal reference. They also allow for the user to disable the internal reference and utilize external references. This external reference option provides excellent gain and offset matching when used in multichannel applications, or in applications where full-scale range adjustment is required. The ADS822 and ADS825 employ digital error correction techniques to provide excellent differential linearity for demanding imaging applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS822E | ACTIVE | -40 to 85 | 5.75 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | |||
| ADS822E/1K | ACTIVE | -40 to 85 | 5.25 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS822E/1KG4 | ACTIVE | -40 to 85 | 5.25 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS822EG4 | ACTIVE | -40 to 85 | 5.75 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS822E | |||
| Americas | Arrow | 12 | |
| Avnet | 6 | ||
| Newark | 23 | ||
| Asia | WPI | 787 | |
| Europe | Arrow Northern Europe | 2 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 12 | ||
| TI Lead Time*: 20 WeeksADS822E/1K | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS822E/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS822EG4 | |||
| Asia | Farnell Asia | 72 | |
| Europe | Farnell | 72 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS822E | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS822E/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS822E/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS822EG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS822 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| DEM-ADS82XE Evaluation Fixture for the ADS822, ADS823, and ADS824 | DEM-ADS82XE | Texas Instruments | Development Boards/EVMs |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| THS1030 | 10-Bit, 30 MSPS ADC Single Ch., Pin Comp. w/TLC876, Out of Range Indicator, PowerDown | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS930 | 8-Bit, 30 MSPS ADC SE/Diff Inputs w/ Internal Ref. and Low Power, Powerdown | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| DAC900 | 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA656 | Wideband, Unity Gain Stable FET-Input Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| THS3001 | 420-MHz Current-Feedback Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| PGA113 | Zero-Drift, Programmable Gain Amplifier with MUX | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| OPA690 | Wideband, Voltage Feeback Operational Amplifier With Disable | HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK | TI customers also evaluated this product. |
| OPA695 | Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| TL3116 | Ultra-Fast Low-Power Precision Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| DAC902 | 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN65LV1224B | 1:10 LVDS Serdes Receiver 100 - 660Mbps | SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) | TI customers also evaluated this product. |

No Tags are Available for this Part Number