|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The ADS822 and ADS825 are pipeline, CMOS Analog-to-Digital Converters (ADC) that operate from a single +5V power supply. These converters provide excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. These high-performance converters include a 10-bit quantizer, high-bandwidth track-and-hold, and a high-accuracy internal reference. They also allow for the user to disable the internal reference and utilize external references. This external reference option provides excellent gain and offset matching when used in multichannel applications, or in applications where full-scale range adjustment is required. The ADS822 and ADS825 employ digital error correction techniques to provide excellent differential linearity for demanding imaging applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS825E | ACTIVE | -40 to 85 | 5.75 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | |||
| ADS825E/1K | ACTIVE | -40 to 85 | 5.25 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS825E/1KG4 | ACTIVE | -40 to 85 | 5.25 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS825EG4 | ACTIVE | -40 to 85 | 5.75 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS825E | |||
| Americas | Arrow | 687 | |
| Avnet | 544 | ||
| Asia | WPI | 187 | |
| Europe | Compel | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksADS825E/1K | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS825E/1KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS825EG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS825E | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS825E/1K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS825E/1KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS825EG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS825 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PGA203 | Digitally Controlled Programmable-Gain Instrumentation Amp | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| OPA657 | 1.6GHz, Low Noise, Fet -Input Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| INA103 | Low Noise, Low Distortion Instrumentation Amplifier | AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS | TI customers also evaluated this product. |
| MPC507 | 8-Channel Differential-Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| OPA2544 | High-Voltage, High-Current Dual Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| MPC506 | 16-Channel Single-Ended Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| THS3201 | 1.8GHz Current Feedback Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| REF200 | Dual Current Source/Current Sink | VOLTAGE REFERENCE-CURRENT REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number