|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS8254 is a high-performance analog system-on-chip (SoC) device with an 16-bit, 1-MSPS A/D converter, 4-V internal reference, an on-chip ADC driver (OPA), and a 4-channel differential multiplexer. The channel count of the multiplexer and auto/manual scan modes of the device are user selectable. The ADC driver is designed to leverage the very high noise performance of the differential ADC at optimum power usage levels. The ADS8254 outputs a buffered reference signal for level shifting of a ±4-V bipolar signal with an external resistance divider. A Vref/2 output signal is available to set the common-mode of a signal conditioning circuit. The device also includes an 16-/8-bit parallel interface. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS8254IBRGCR | ACTIVE | -40 to 85 | 24.50 | 1ku | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | Purchase Samples |
| ADS8254IBRGCT | ACTIVE | -40 to 85 | 26.35 | 1ku | VQFN (RGC) | 64 | View | 250 | SMALL T&R | |
| ADS8254IRGCR | ACTIVE | -40 to 85 | 18.50 | 1ku | VQFN (RGC) | 64 | View | 2000 | LARGE T&R | Purchase Samples |
| ADS8254IRGCT | ACTIVE | -40 to 85 | 20.35 | 1ku | VQFN (RGC) | 64 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS8254IBRGCR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8254IBRGCT | |||
| Americas | Arrow | 250 | |
| Newark | 250 | ||
| Asia | Farnell Asia | 250 | |
| Worldwide | DigiKey | 565 | |
| TI Lead Time*: 20 WeeksADS8254IRGCR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8254IRGCT | |||
| Worldwide | DigiKey | 27 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8254IBRGCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS8254IBRGCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS8254IRGCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS8254IRGCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8254 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS8255 | Analog to Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Input configuration range: VREF |
| ADS8472 | 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. No on-chip ADC driver alternative |
| ADS8284 | 18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 18 bit equivalent |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | High performance 4.096V low noise precision voltage reference |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8255 | Analog to Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8361 | 16-Bit 500 kSPS 2 ADCs, 4ch, serial out | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8365 | 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8341 | 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8342 | 16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1174 | Quad, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8422 | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8343 | 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number