|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS8255 is a high-performance analog system-on-chip (SoC) device with an 16-bit, 1-MSPS A/D converter, 4-V internal reference, an on-chip ADC driver (OPA), and a 8-channel single ended multiplexer. The channel count of the multiplexer and auto/manual scan modes of the device are user selectable. The ADC driver is designed to leverage the very high noise performance of the differential ADC at optimum power usage levels. The ADS8255 outputs a buffered reference signal for level shifting of a ±4-V bipolar signal with an external resistance divider. A Vref/2 output signal is available to set the offset of a signal conditioning circuit. The device also includes an 16-/8-bit parallel interface. The ADS8255 is available in a 9 mm x 9 mm, 64-pin QFN package and is characterized from -40°C to 85°C. |
| Packaging | Samples | ||||
| Device | Status | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS8255IBRGCR | PREVIEW | VQFN (RGC) | 64 | View | 2000 | Not Available |
| ADS8255IBRGCT | PREVIEW | VQFN (RGC) | 64 | View | 250 | Not Available |
| ADS8255IRGCR | PREVIEW | VQFN (RGC) | 64 | View | 2000 | Not Available |
| ADS8255IRGCT | PREVIEW | VQFN (RGC) | 64 | View | 250 | Not Available |
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8255IBRGCR | View | ||||
| ADS8255IBRGCT | View | ||||
| ADS8255IRGCR | View | ||||
| ADS8255IRGCT | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8255 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS8472 | 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. No on-chip ADC driver alternative |
| ADS8254 | 16-Bit, 4 Channel Differential Complete Acquisition Solution (ADC, REF, and Input Buffer) | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Input configuration range: +/-VREF |
| ADS8285 | Analog to Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 18 bit equivalent |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | Optional high accuracy external reference |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8254 | 16-Bit, 4 Channel Differential Complete Acquisition Solution (ADC, REF, and Input Buffer) | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8284 | 18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8342 | 16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8472 | 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number