ADS826 Status: ACTIVE

10-Bit, 60 MSPS ADC SE/Diff, Int/Ext Ref., program. input range w/Pwrdn and comp. to ADS822/3/5/8

      Burr-Brown
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • ADS823, ADS826: 10-Bit, 60MHz Sampling Analog-To-Digital Converter (Rev. B) (ads826.pdf, 496 KB)
    28 Jun 2002 Download

 ADS823 ADS826
Resolution(Bits)10  10  
Sample Rate (max)60MSPS  60MSPS  
ArchitecturePipeline  Pipeline  
Power Consumption(Typ)(mW)295  295  
SINAD(dB)59  58  
SNR(dB)60  59  
SFDR(dB)74  73  
DNL(Max)(+/-LSB)1  1  
INL(Max)(+/-LSB)2  2  
No Missing Codes(Bits)10  10  
ENOB(Bits)9.5  9.5  
No. of Supplies2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)3  3  
Logic Voltage DV/DD(Max)(V)5  5  
Input Configuration Range1V / 2V (p-p)  1V / 2V (p-p)  
Reference ModeInt and Ext  Int and Ext  
RatingCatalog  Catalog  
Pin/Package28SSOP  28SSOP  
# Input Channels1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS825: 10-Bit, 40 MSPS ADC SE/Diff Inputs, Int/Ext Ref w/Powerdown option, pin compatible to ADS823/6/8
  • ADS8505: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference

Product Information

Features

  • HIGH SNR: 60dB
  • HIGH SFDR: 74dBFS
  • LOW POWER: 265mW
  • INTERNAL/EXTERNAL REFERENCE OPTION
  • SINGLE-ENDED OR DIFFERENTIAL ANALOG INPUT
  • PROGRAMMABLE INPUT RANGE
  • LOW DNL: 0.25LSB
  • SINGLE +5V SUPPLY OPERATION
  • +3V/+5V LOGIC I/O COMPATIBLE (ADS826)
  • POWER DOWN: 20mW
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • MEDICAL IMAGING
    • COMMUNICATIONS
    • CCD IMAGING
    • VIDEO DIGITIZING
    • TEST EQUIPMENT

Description

The ADS823 and ADS826 are pipeline, CMOS Analog-to-Digital Converters (ADCs) that operate from a single +5V power supply. These converters provide excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. These high-performance converters include a 10-bit quantizer, high-bandwidth track-and-hold, and a high-accuracy internal reference. They also allow for disabling the internal reference and utilizing external references. This external reference option provides excellent gain and offset matching when used in multi-channel applications or in applications where full-scale range adjustment is required.

The ADS823 and ADS826 employ digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Their low distortion and high SNR give the extra margin needed for medical imaging, communications, video, and test instrumentation. The ADS823 and ADS826 offer power dissipation of 265mW and also provide a power-down mode, thus reducing power dissipation to only 20mW.

The ADS823 and ADS826 are specified at a maximum sampling frequency of 60MHz and a single-ended input range of 1.5V to 3.5V. The ADS823 and ADS826 are available in an SSOP-28 package and are pin-compatible with the 10-bit, 40MHz ADS822 and ADS825, and the 10-bit, 75MHz ADS828.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS826EACTIVE-40 to 858.40 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS826E/1KACTIVE-40 to 858.40 | 1kuSSOP (DB) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS826E/1KG4ACTIVE-40 to 858.40 | 1kuSSOP (DB) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS826EG4ACTIVE-40 to 858.40 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS826EAs of 10:17 AM GMT, 19 Nov 2008As of 10:17 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 28 Jan 12 Weeks AmericasDigiKey 220
  Mouser Electronics 150
  Rochester Electronics 336
  AsiaWPI 58
  EuropeAvnet-SILICA 30
ADS826E/1KAs of 10:17 AM GMT, 19 Nov 2008As of 10:17 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 28 Jan 12 Weeks None Reported
View Distributors
   
ADS826E/1KG4As of 10:17 AM GMT, 19 Nov 2008As of 10:17 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 28 Jan 12 Weeks AmericasAvnet 1k
  Rochester Electronics >1k
ADS826EG4As of 10:17 AM GMT, 19 Nov 2008As of 10:17 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 28 Jan 12 Weeks EuropeEBV Elektronik 6
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS826E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS826E/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS826E/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ADS826EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • ADS823, ADS826: 10-Bit, 60MHz Sampling Analog-To-Digital Converter (Rev. B) (ads826.pdf, 496 KB)
    28 Jun 2002 Download

Application Notes

  • A Glossary of Analog-to-Digital Specifications and Performance Characteristics (Rev. A) (sbaa147a.htm, 8 KB)
    12 Jan 2008 Abstract
  • ADS82x ADC with non-uniform sampling clock (slyt089.pdf, 234 KB)
    28 Feb 2005 Download
  • RLC Filter Design for ADC Interface Applications (Rev. A) (sbaa108a.htm, 8 KB)
    05 Jan 2005 Abstract
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Analog-to-Digital Converter Grounding Practices Affect System Performance (sbaa052.htm, 8 KB)
    02 Oct 2000 Abstract
  • Principles of Data Acquisition and Conversion (sbaa051.htm, 8 KB)
    02 Oct 2000 Abstract
  • Interleaving Analog-to-Digital Converters (sbaa049.htm, 8 KB)
    02 Oct 2000 Abstract
  • What Designers Should Know About Data Converter Drift (sbaa046.htm, 8 KB)
    02 Oct 2000 Abstract
  • High Speed Data Conversion (sbaa045.htm, 8 KB)
    02 Oct 2000 Abstract

View Application Notes for Analog to Digital Converters

User Guides

View User Guides for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
  • Jitter and SNR calculator(slac133.zip, 2 KB )
               24 Apr 2007 zip

 Alternative Products - Are similar to ADS826
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
ADS82510-Bit, 40 MSPS ADC SE/Diff Inputs, Int/Ext Ref w/Powerdown option, pin compatible to ADS823/6/8TI customers also evaluated this product.
ADS850516-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal ReferenceTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support