ADS8285 Status: PREVIEW

Analog to Digital Converter


      
         
Alert me about changes<br/>to this product

 ADS8284 ADS8285
Resolution(Bits)18  18  
Sample Rate (max)1MSPS  1MSPS  
ArchitectureSAR  SAR  
SINAD(dB)98.3  98.4  
SNR(dB)97.5  97.5  
SNR(Typ)(dB)98.4  98.4  
SFDR(dB)121  121  
DNL(Max)(+/-LSB)+1.5 / -1  +1.5 / -1    
INL(Max)(+/-LSB)+/-2.5  2.5  
No Missing Codes(Bits)18  18  
ENOB(Bits)15.9  15.9  
No. of Supplies4  4  
Analog Voltage AV/DD(Min)(V)4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  
Input Configuration Range+/-Vref  Vref  
Reference ModeInt and Ext  Int and Ext  
RatingCatalog  Catalog  
Pin/Package64VQFN  64VQFN  
# Input Channels4  4  
 SamplesSamples
 InventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • ADS8284: 18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA
  • ADS1258: 24 Bit, Fast Channel Cycling Delta-Sigma ADC
  • ADS1278: Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC

More Related Products

Product Information

Features

  • 1.0-MHz Sample Rate, Zero Latency at Full Speed
  • 18-Bit Resolution
  • Supports Unipolar Single Ended Input Range: 0 V to +4 V
  • Built-In Eight Channel, Single Ended Multiplexer; with Channel Count Selection and Auto/Manual Mode
  • On-Board Single Ended Input, Differential Output ADC Driver (OPA)
  • Buffered Reference Output to Level Shift Bipolar ±4-V Input with External Resistance Divider
  • Reference/2 Output to Set Offset for External Signal Conditioner
  • 18-/16-/8-Bit Parallel Interface
  • SNR: 98dB Typ at 2-kHz I/P
  • THD: -117dB Typ at 2-kHz I/P
  • Power Dissipation: 331.25 mW at 1 MSPS Including ADC Driver
  • Internal Reference
  • Internal Reference Buffer
  • 64-Pin QFN Package
  • APPLICATIONS
    • Medical Imaging/CT Scanners
    • Automated Test Equipment
    • High-Speed Data Acquisition Systems
    • High-Speed Closed-Loop Systems

Description

The ADS8285 is a high-performance analog system-on-chip (SoC) device with an 18-bit, 1-MSPS A/D converter, 4-V internal reference, an on-chip ADC driver (OPA), and a 8-channel single ended multiplexer. The channel count of the multiplexer and auto/manual scan modes of the device are user selectable.

The ADC driver is designed to leverage the very high noise performance of the differential ADC at optimum power usage levels.

The ADS8285 outputs a buffered reference signal for level shifting of a ±4-V bipolar signal with an external resistance divider. A Vref/2 output signal is available to set the offset of a signal conditioning circuit. The device also includes an 18-/16-/8-bit parallel interface.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS8285IBRGCRPREVIEWVQFN (RGC) | 64 View 2000Not Available
ADS8285IBRGCTPREVIEWVQFN (RGC) | 64 View 250Not Available
ADS8285IRGCRPREVIEWVQFN (RGC) | 64 View 2000Not Available
ADS8285IRGCTPREVIEWVQFN (RGC) | 64 View 250Not Available

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8285IBRGCR      View
ADS8285IBRGCT      View
ADS8285IRGCR      View
ADS8285IRGCT      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8285 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Part # Name Product Family Comments
ADS8484   18 Bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Without on-chip ADC driver alternative  
ADS8284   18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Input configuration range: +/-VREF  
ADS8255   Analog to Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  16 bit equivalent  
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   Optional high accuracy external reference    
Customers Who Evaluated This Product Also Evaluated...
ADS8284 18 bit, 1 MSPS, 4 channel, Pseudo bipolar, differential ADC with onboard ADC driver OPA DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1278 Octal, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8255 Analog to Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1158 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here