ADS8317 Status: ACTIVE

16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8326 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Unipolar equivalent device
  • ADS8327 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate
  • ADS8329 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate
 ADS8317
Resolution(Bits)16  
Sample Rate (max)250kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)10  
SINAD(dB)91  
SNR(Typ)(dB)91.5  
SFDR(dB)103  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1.5  
No Missing Codes(Bits)16  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
Input Configuration Range+/-Vref at +Vref  
Reference ModeExt  
RatingCatalog  
Pin/Package8MSOP, 8SON  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8326: 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
  • ADS8321: 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter
  • ADS1158: 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC
  • CC1100E: Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands
  • OPA227: High Precision, Low Noise Operational Amplifiers
  • OPA365: 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier

More Related Products

Product Information

Features

  • 16 Bits No Missing Codes (Full-Supply Range, High or Low Grade)
  • Very Low Noise: 5LSBPP
  • Excellent Linearity:
    ±0.8LSB typ, ±1.5LSB max INL
    +0.7LSB typ, +1.25LSB max DNL
    ±1mV max Offset
    ±16LSB typ Gain Error
  • microPower:
    10mW at 5V, 250kHz
    4mW at 2.7V, 200kHz
    2mW at 2.7V, 100kHz
    0.2mW at 2.7V, 10kHz
  • Packages: MSOP-8, SON-8
  • Pin-Compatible with the ADS8321
  • Serial (SPI/SSI) Interface
  • APPLICATIONS
    • Battery-Operated Systems
    • Remote Data Acquisition
    • Isolated Data Acquisition
    • Simultaneous Sampling, Multichannel
      Systems
    • Industrial Controls
    • Robotics
    • Vibration Analysis

All trademarks are the property of their respective owners

Description

The ADS8317 is a 16-bit, sampling, analog-to-digital (A/D) converter specified for a supply voltage range from 2.7V to 5.5V. It requires very little power, even when operating at the full data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode. For example, the average power dissipation is less than 0.2mW at a 10kHz data rate.

The ADS8317 offers excellent linearity and very low noise and distortion. It also features a synchronous serial (SPI/SSI-compatible) interface and a differential input. The reference voltage can be set to any level within the range of 0.1V to VDD/2.

Low power and small size make the ADS8317 ideal for portable and battery-operated systems.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8317IBDGKRACTIVE-40 to 856.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8317IBDGKRG4ACTIVE-40 to 856.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8317IBDGKTACTIVE-40 to 857.45 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8317IBDGKTG4ACTIVE-40 to 857.45 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8317IBDRBRACTIVE-40 to 856.95 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R  Purchase Samples
ADS8317IBDRBTACTIVE-40 to 857.45 | 1kuSON (DRB) | 8 View 250 | SMALL T&R  
ADS8317IDGKRACTIVE-40 to 855.00 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8317IDGKRG4ACTIVE-40 to 855.00 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8317IDGKTACTIVE-40 to 855.50 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8317IDGKTG4ACTIVE-40 to 855.50 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8317IDRBRACTIVE-40 to 855.00 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R  Purchase Samples
ADS8317IDRBTACTIVE-40 to 855.50 | 1kuSON (DRB) | 8 View 250 | SMALL T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksADS8317IBDGKR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8317IBDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8317IBDGKT
AsiaWPI 137
EuropeEBV Elektronik 250
WorldwideDigiKey 524
Mouser Electronics 159
TI Lead Time*: 14 WeeksADS8317IBDGKTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8317IBDRBR
None Reported
View Distributors
TI Lead Time*: 16 WeeksADS8317IBDRBT
WorldwideDigiKey 600
TI Lead Time*: 14 WeeksADS8317IDGKR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8317IDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8317IDGKT
WorldwideDigiKey 125
Mouser Electronics 99
TI Lead Time*: 14 WeeksADS8317IDGKTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8317IDRBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8317IDRBT
WorldwideDigiKey 527
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8317IBDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IBDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IBDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IBDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IBDRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IBDRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IDRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8317IDRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8317 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8317EVM Evaluation ModuleADS8317EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Part # Name Product Family Comments
ADS8326   16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Unipolar equivalent device  
ADS8327   2.7V~5.5V, 16 Bit 500KSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate  
ADS8329   2.7V~5.5V, 16 Bit 1MSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate  
Customers Who Evaluated This Product Also Evaluated...
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8321 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1158 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8325 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8328 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC4545 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8320 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1115 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8318 16-Bit, Unipolar Diff Input, 500kSPS Serial Out, 4.5V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8319 Precision 16-Bit SAR w/ SPI interface in MSOP-10 DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
CC1100E Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
OPA227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA365 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
CC2591 2.4 GHz RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
BQ29412 Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.45V) BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here