|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners Description
The ADS8317 is a 16-bit, sampling, analog-to-digital (A/D) converter specified for a supply voltage range from 2.7V to 5.5V. It requires very little power, even when operating at the full data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode. For example, the average power dissipation is less than 0.2mW at a 10kHz data rate. The ADS8317 offers excellent linearity and very low noise and distortion. It also features a synchronous serial (SPI/SSI-compatible) interface and a differential input. The reference voltage can be set to any level within the range of 0.1V to VDD/2. Low power and small size make the ADS8317 ideal for portable and battery-operated systems. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS8317IBDGKR | ACTIVE | -40 to 85 | 6.95 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS8317IBDGKRG4 | ACTIVE | -40 to 85 | 6.95 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS8317IBDGKT | ACTIVE | -40 to 85 | 7.45 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| ADS8317IBDGKTG4 | ACTIVE | -40 to 85 | 7.45 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| ADS8317IBDRBR | ACTIVE | -40 to 85 | 6.95 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS8317IBDRBT | ACTIVE | -40 to 85 | 7.45 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | |||
| ADS8317IDGKR | ACTIVE | -40 to 85 | 5.00 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS8317IDGKRG4 | ACTIVE | -40 to 85 | 5.00 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS8317IDGKT | ACTIVE | -40 to 85 | 5.50 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| ADS8317IDGKTG4 | ACTIVE | -40 to 85 | 5.50 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| ADS8317IDRBR | ACTIVE | -40 to 85 | 5.00 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS8317IDRBT | ACTIVE | -40 to 85 | 5.50 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksADS8317IBDGKR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS8317IBDGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS8317IBDGKT | |||
| Asia | WPI | 137 | |
| Europe | EBV Elektronik | 250 | |
| Worldwide | DigiKey | 524 | |
| Mouser Electronics | 159 | ||
| TI Lead Time*: 14 WeeksADS8317IBDGKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8317IBDRBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksADS8317IBDRBT | |||
| Worldwide | DigiKey | 600 | |
| TI Lead Time*: 14 WeeksADS8317IDGKR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS8317IDGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS8317IDGKT | |||
| Worldwide | DigiKey | 125 | |
| Mouser Electronics | 99 | ||
| TI Lead Time*: 14 WeeksADS8317IDGKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8317IDRBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8317IDRBT | |||
| Worldwide | DigiKey | 527 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8317IBDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IBDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IBDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IBDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IBDRBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IBDRBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IDRBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8317IDRBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8317 
View Application Notes for Analog to Digital Converter
View User Guides for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS8317EVM Evaluation Module | ADS8317EVM | Texas Instruments | Development Boards/EVMs |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Texas Instruments | Application Software |
| |||
| Part # | Name | Product Family | Comments |
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Unipolar equivalent device |
| ADS8327 | 2.7V~5.5V, 16 Bit 500KSPS Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Has a higher sampling rate |
| ADS8329 | 2.7V~5.5V, 16 Bit 1MSPS Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Has a higher sampling rate |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8321 | 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1158 | 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8325 | 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8328 | 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLC4545 | 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8320 | 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8318 | 16-Bit, Unipolar Diff Input, 500kSPS Serial Out, 4.5V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8319 | Precision 16-Bit SAR w/ SPI interface in MSOP-10 | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| CC1100E | Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| OPA227 | High Precision, Low Noise Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPD2E001 | Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| BQ29412 | Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.45V) | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |

No Tags are Available for this Part Number