ADS8318 Status: ACTIVE

16-Bit, Unipolar Diff Input, 500kSPS Serial Out, 4.5V to 5.5V Micro Power Sampling ADC


      
         
Alert me about changes<br/>to this product

 ADS8318
Resolution(Bits)16  
Sample Rate (max)500kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)18  
SINAD(dB)95.44  
SNR(dB)95.5  
SFDR(dB)116  
DNL(Max)(+/-LSB)0.75  
INL(Max)(+/-LSB)1  
No Missing Codes(Bits)16  
ENOB(Bits)15.56  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.5  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.375  
Logic Voltage DV/DD(Max)(V)5.5  
Input Configuration Range2Vref  
Reference ModeExt  
RatingCatalog  
Pin/Package10MSOP, 10SON  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8319: Precision 16-Bit SAR w/ SPI interface in MSOP-10
  • ADS8328: 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX
  • ADS8556: 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter

More Related Products

Product Information

Features

  • 500-kHz Sample Rate
  • 16-Bit Resolution
  • Zero Latency at Full Speed
  • Unipolar, Differential Input, Range: -Vref to Vref
  • SPI Compatible Serial Interface with Daisy Chain Option
  • Excellent Performance:
    • 95.2dB SNR Typ at 10-kHz I/P
    • -108dB THD Typ at 10-kHz I/P
    • ±1.0 LSB Max INL
    • ±0.75 LSB Max DNL
  • Low Power Dissipation: 18 mW Typ at 500 KSPS
  • Power Scales Linearly with Speed: 3.6 mW/100 KSPS
  • Power Dissipation During Power-Down State: 0.25 µW Typ
  • 10-Pin MSOP and SON Packages
  • APPLICATIONS
    • Battery Powered Equipments
    • Data Acquisition Systems
    • Instrumentation and Process Control
    • Medical Electronics
    • Optical Networking

View All Features in Datasheet

Description

The ADS8318 is a 16-bit, 500-KSPS analog-to-digital converter. It operates with a 2.048-V to 5.5-V external reference. The device includes a capacitor based, SAR A/D converter with inherent sample and hold.

The devices includes a 50-MHz SPI compatible serial interface. The interface is designed to support daisy chaining or cascading of multiple devices. Also a Busy Indicator makes it easy to synchronize with the digital host.

The ADS8318 unipolar differential input range supports a differential input swing of -Vref to +Vref with a common-mode of +Vref/2.

Device operation is optimized for very low power operation, and the power consumption directly scales with speed. This feature makes it attractive for lower speed applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS8318IBDGSRACTIVE-40 to 8513.00 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&RPurchase Samples
ADS8318IBDGSRG4ACTIVE-40 to 8513.00 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&RPurchase Samples
ADS8318IBDGSTACTIVE-40 to 8514.00 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R
ADS8318IBDGSTG4ACTIVE-40 to 8514.00 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R
ADS8318IBDRCRACTIVE-40 to 8513.00 | 1kuSON (DRC) | 10 View 3000 | LARGE T&RPurchase Samples
ADS8318IBDRCRG4ACTIVE-40 to 8513.00 | 1kuSON (DRC) | 10 View 3000 | LARGE T&RPurchase Samples
ADS8318IBDRCTACTIVE-40 to 8514.00 | 1kuSON (DRC) | 10 View 250 | SMALL T&R
ADS8318IBDRCTG4ACTIVE-40 to 8514.00 | 1kuSON (DRC) | 10 View 250 | SMALL T&R
ADS8318IDGSRACTIVE-40 to 859.00 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&RPurchase Samples
ADS8318IDGSRG4ACTIVE-40 to 859.00 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&RPurchase Samples
ADS8318IDGSTACTIVE-40 to 859.90 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R
ADS8318IDGSTG4ACTIVE-40 to 859.90 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R
ADS8318IDRCRACTIVE-40 to 859.00 | 1kuSON (DRC) | 10 View 3000 | LARGE T&RPurchase Samples
ADS8318IDRCRG4ACTIVE-40 to 859.00 | 1kuSON (DRC) | 10 View 3000 | LARGE T&RPurchase Samples
ADS8318IDRCTACTIVE-40 to 859.90 | 1kuSON (DRC) | 10 View 250 | SMALL T&R
ADS8318IDRCTG4ACTIVE-40 to 859.90 | 1kuSON (DRC) | 10 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksADS8318IBDGSR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8318IBDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8318IBDGST
AmericasAvnet 250
Newark 250
AsiaFarnell Asia 240
WPI 131
EuropeArrow Southern Europe 250
Avnet-SILICA 250
Farnell 240
WorldwideDigiKey 504
Mouser Electronics 250
TI Lead Time*: 14 WeeksADS8318IBDGSTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8318IBDRCR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8318IBDRCRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8318IBDRCT
AmericasNewark 246
AsiaWPI 250
WorldwideDigiKey 369
TI Lead Time*: 16 WeeksADS8318IBDRCTG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8318IDGSR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8318IDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8318IDGST
AmericasAvnet 250
Newark 240
AsiaWPI 248
WorldwideDigiKey 316
Mouser Electronics 225
TI Lead Time*: 14 WeeksADS8318IDGSTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8318IDRCR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8318IDRCRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8318IDRCT
AmericasNewark 250
AsiaFarnell Asia 250
WPI 250
WorldwideDigiKey 535
TI Lead Time*: 16 WeeksADS8318IDRCTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8318IBDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8318IBDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8318IBDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8318IBDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8318IBDRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8318IBDRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8318IBDRCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8318IBDRCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8318IDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8318IDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8318IDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8318IDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8318IDRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8318IDRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8318IDRCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8318IDRCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8318 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ADS8319 Precision 16-Bit SAR w/ SPI interface in MSOP-10 DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8328 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8317 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8329 2.7V~5.5V, 16 Bit 1MSPS Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8330 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8519 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8327 2.7V~5.5V, 16 Bit 500KSPS Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8325 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here