ADS8321 Status: ACTIVE

16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS8317 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent device with higher sampling rate (200kSPS)
  • ADS8343 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  2-differential input equivalent device
  • ADS8345 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  4-differential input equivalent device

View all related products

 ADS8320 ADS8321ADS8324 ADS8325 
Resolution(Bits)16  16  14  16  
Sample Rate (max)100kSPS  100kSPS  50kSPS  100kSPS  
ArchitectureSAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)1.95  5.5  2.5  2.25  
SINAD(dB)84  84  78  91  
SNR(dB)92  87  78  91  
SFDR(dB)86  86  85  108  
DNL(Max)(+/-LSB)2  2  2  2  
INL(Max)(+/-LSB)8  8  2  4  
No Missing Codes(Bits)15  15  14  16  
No. of Supplies1  1  1  1  
Analog Voltage AV/DD(Min)(V)2.7  4.75  1.8  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  3.6  5.5  
Logic Voltage DV/DD(Min)(V)2.7  4.75  1.8  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  3.6  5.5  
Input Configuration RangeVref  +/-Vref at +Vref  +/-Vref at +Vref  Vref  
Reference ModeExt  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package8MSOP  8MSOP  8MSOP  8MSOP, 8SON  
# Input Channels1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8317: 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
  • ADS8326: 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
  • ADS8320: 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter
  • SN74LVC245A: Octal Bus Transceiver With 3-State Outputs
  • SN74AVC8T245: 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver

More Related Products

Product Information

Features

  • BIPOLAR INPUT RANGE
  • 100kHz SAMPLING RATE
  • MICRO POWER:
  • 4.5mW at 100kHz
  • 1mW at 10kHz
  • POWER DOWN: 3&mirco;A max
  • MSOP-8 PACKAGE
  • PIN-COMPATIBLE TO ADS7816 AND ADS7822
  • SERIAL (SPI/SSI) INTERFACE
  • APPLICATIONS
    • BATTERY OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION
    • ISOLATED DATA ACQUISITION
    • SIMULTANEOUS SAMPLING, MULTI-CHANNEL SYSTEMS
    • INDUSTRIAL CONTROLS
    • ROBOTICS
    • VIBRATION ANALYSIS

All thradmarks are the property of their respective owners.

Description

The ADS8321 is a 16-bit sampling analog-to-digital converter (ADC) with tested specifications over a 4.75V to 5.25V supply range. It requires very little power even when operating at the full 100kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode—the average power dissipation is less than 1mW at 10kHz data rate.

The ADS8321 also features a synchronous serial (SPI/SSI compatible) interface, and a differential input. The reference voltage can be set to any level within the range of 500mV to VCC/2.

Ultra-low power and small size make the ADS8321 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multi-channel systems, and isolated data acquisition.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8321E/250ACTIVE-40 to 855.70 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8321E/250G4ACTIVE-40 to 855.70 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8321E/2K5ACTIVE 5.15 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8321E/2K5G4ACTIVE 5.15 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8321EB/250ACTIVE 6.45 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8321EB/250G4ACTIVE 6.45 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8321EB/2K5ACTIVE 5.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8321EB/2K5G4ACTIVE 5.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksADS8321E/250
AmericasNewark 554
AsiaFarnell Asia 120
WPI 192
EuropeFarnell 115
WorldwideDigiKey >1k
Mouser Electronics 279
TI Lead Time*: 14 WeeksADS8321E/250G4
AsiaFarnell Asia 351
EuropeFarnell 191
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8321E/2K5
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8321E/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8321EB/250
AsiaWPI 223
EuropeAvnet-SILICA 139
Compel >1k
TI Lead Time*: 20 WeeksADS8321EB/250G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8321EB/2K5
AsiaWPI 494
TI Lead Time*: 20 WeeksADS8321EB/2K5G4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8321E/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8321E/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8321E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8321E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8321EB/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8321EB/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8321EB/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8321EB/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8321 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8321 Evaluation ModuleADS8321EVMTexas InstrumentsDevelopment Boards/EVMs
ADS8321 Performance Development KitADS8321EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Part # Name Product Family Comments
ADS8317   16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent device with higher sampling rate (200kSPS)  
ADS8343   16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  2-differential input equivalent device  
ADS8345   16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  4-differential input equivalent device  
ADS8326   16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device at higher sampling rate (250kSPS) with pseudo differential input configuration  
Customers Who Evaluated This Product Also Evaluated...
ADS8317 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8320 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8325 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8341 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
SN74AVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AHC1G125 Single Bus Buffer Gate with 3-State Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
DAC8555 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
LM324A Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here