| Part # |
Name |
Product Family |
Comments |
|
ADS8323
|
Pseudo Bipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter
|
DATA CONVERTERS
- ANALOG TO DIGITAL CONVERTER
|
The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.
Has a differential input configuration
|
|
ADS8371
|
16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel
|
DATA CONVERTERS
- ANALOG TO DIGITAL CONVERTER
|
The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.
Has a higher sampling rate (750kSPS). No internal reference
|
|
ADS8329
|
2.7V~5.5V, 16 Bit 1MSPS Serial ADC
|
DATA CONVERTERS
- ANALOG TO DIGITAL CONVERTER
|
The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.
Has a single ended input and serial output interface. No internal reference. Has a higher sampling rate (1MSPS)
|
|
ADS8327
|
2.7V~5.5V, 16 Bit 500KSPS Serial ADC
|
DATA CONVERTERS
- ANALOG TO DIGITAL CONVERTER
|
The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.
Has a single ended input and serial output interface. No internal reference.
|
| Customers Who Evaluated This Product Also Evaluated... |
|
ADS8365
|
16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
ADS8509
|
16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
ADS8323
|
Pseudo Bipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
ADS8364
|
16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
ADS8320
|
16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
ADS8326
|
16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
ADS8341
|
16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
ADS8344
|
16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
ADS1210
|
24-Bit Analog-to-Digital Converter
|
DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER
|
TI customers also evaluated this product.
|
|
OPA541
|
High Power Monolithic Operational Amplifier
|
PRECISION AMPLIFIER-HIGH OUTPUT CURRENT
|
TI customers also evaluated this product.
|
|
ISO122
|
Precision Lowest Cost Isolation Amplifier
|
AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER
|
TI customers also evaluated this product.
|
|
TMS320F2812
|
32-Bit Digital Signal Controller with Flash
|
C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES
|
TI customers also evaluated this product.
|
|
TLV5630
|
2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref
|
DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER
|
TI customers also evaluated this product.
|
|
TLK1521
|
500 Mbps to 1.3 Gbps 18 bit Transceiver
|
SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS
|
TI customers also evaluated this product.
|
|
OPA4277
|
High Precision Operational Amplifiers
|
PRECISION AMPLIFIER-LOW OFFSET VOLTAGE
|
TI customers also evaluated this product.
|
|
DAC715
|
16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface
|
DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER
|
TI customers also evaluated this product.
|
|
ISO124
|
Precision Lowest Cost Isolation Amplifier
|
AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER
|
TI customers also evaluated this product.
|
|
PCM1754
|
106dB SNR Stereo DAC (H/W Control)
|
AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG
|
TI customers also evaluated this product.
|
|
TL16C554A
|
Quad UART with 16-Byte FIFOs
|
INTERFACE-UARTS
|
TI customers also evaluated this product.
|