ADS8323 Status: ACTIVE

Pseudo Bipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS8322 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a pseudo-differential input configuration
  • ADS8361 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a 2x2 simultaneous sampling configuration and a serial output interface
  • ADS8472 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (1MSPS)

View all related products

 ADS8323
Resolution(Bits)16  
Sample Rate (max)500kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)85  
SINAD(dB)83  
SFDR(dB)94  
DNL(Max)(+/-LSB)2  
INL(Max)(+/-LSB)6  
No Missing Codes(Bits)15  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+/-2.5V at +2.5V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package32TQFP  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8322: Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter
  • ADS8321: 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter
  • ADS8505: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference
  • TL431A: Adjustable Precision Shunt Regulator
  • SN74CBTLV3383: Low-Voltage 10-Bit FET Bus-Exchange Switch
  • MSP430F2274: 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM

More Related Products

Product Information

Features

  • HIGH-SPEED PARALLEL INTERFACE
  • 500kSPS SAMPLING RATE
  • LOW POWER: 85mW at 500kSPS
  • BIPOLAR INPUT RANGE
  • TQFP-32 PACKAGE
  • APPLICATIONS
    • HIGH-SPEED DATA AQUISITION
    • OPTICAL POWER MONITORING
    • MOTOR CONTROL
    • ATE

Description

The ADS8323 is a 16-bit, 500kSPS Analog-to-Digital Converter (ADC) with an internal 2.5V reference. The device includes a 16-bit capacitor-based SAR ADC with inherent sample-and-hold. The ADS8323 offers a full 16-bit interface, or an 8-bit option where data is read using two read cycles.

The ADS8323 is available in a TQFP-32 package and is specified over the industrial –40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8323Y/250ACTIVE-40 to 857.85 | 1kuTQFP (PBS) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS8323Y/250G4ACTIVE-40 to 857.85 | 1kuTQFP (PBS) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS8323Y/2KACTIVE-40 to 857.10 | 1kuTQFP (PBS) | 32 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8323Y/2KG4ACTIVE-40 to 857.10 | 1kuTQFP (PBS) | 32 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8323YB/250ACTIVE-40 to 859.60 | 1kuTQFP (PBS) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS8323YB/250G4ACTIVE-40 to 859.60 | 1kuTQFP (PBS) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8323Y/250
AsiaWPI 86
WorldwideDigiKey 148
TI Lead Time*: 20 WeeksADS8323Y/250G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8323Y/2K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8323Y/2KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8323YB/250
AmericasRochester Electronics 75
EuropeCompel 540
WorldwideDigiKey 77
TI Lead Time*: 20 WeeksADS8323YB/250G4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8323Y/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8323Y/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8323Y/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8323Y/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8323YB/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS8323YB/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8323 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8323 Evaluation ModuleADS8323EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8322   Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a pseudo-differential input configuration  
ADS8361   16-Bit 500 kSPS 2 ADCs, 4ch, serial out   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a 2x2 simultaneous sampling configuration and a serial output interface  
ADS8472   16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (1MSPS)  
ADS8327   2.7V~5.5V, 16 Bit 500KSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a single ended input and serial output interface. No internal reference.  
Customers Who Evaluated This Product Also Evaluated...
ADS8322 Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8321 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8505 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7811 16-Bit 250kHz Sampling CMOS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8317 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8329 2.7V~5.5V, 16 Bit 1MSPS Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8330 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74CBTLV3383 Low-Voltage 10-Bit FET Bus-Exchange Switch SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
OPA602 High-Speed Precision Difet(R) Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
MSP430F435 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS54612 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.2V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here