|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The ADS8326 is a 16-bit, sampling, analog-to-digital (A/D) converter specified for a supply voltage range from 2.7V to 5.5V. It requires very little power, even when operating at the full data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode. For example, the average power dissipation is less than 0.2mW at a 10kHz data rate. The ADS8326 offers excellent linearity and very low noise and distortion. It also features a synchronous serial (SPI/SSI-compatible) interface and a differential input. The reference voltage can be set to any level within the range of 0.1V to VDD. Low power and small size make the ADS8326 ideal for portable and battery-operated systems. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS8326IBDGKR | ACTIVE | -40 to 85 | 6.95 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS8326IBDGKRG4 | ACTIVE | -40 to 85 | 6.95 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS8326IBDGKT | ACTIVE | -40 to 85 | 7.45 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| ADS8326IBDGKTG4 | ACTIVE | -40 to 85 | 7.45 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| ADS8326IBDRBR | ACTIVE | -40 to 85 | 6.95 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS8326IBDRBT | ACTIVE | -40 to 85 | 7.45 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | |||
| ADS8326IDGKR | ACTIVE | -40 to 85 | 5.00 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS8326IDGKRG4 | ACTIVE | -40 to 85 | 5.00 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| ADS8326IDGKT | ACTIVE | -40 to 85 | 5.50 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| ADS8326IDGKTG4 | ACTIVE | -40 to 85 | 5.50 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| ADS8326IDRBR | ACTIVE | -40 to 85 | 5.00 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS8326IDRBT | ACTIVE | -40 to 85 | 5.50 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksADS8326IBDGKR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS8326IBDGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8326IBDGKT | |||
| Americas | Arrow | 250 | |
| Avnet | 250 | ||
| Newark | 306 | ||
| Asia | Farnell Asia | 106 | |
| WPI | 199 | ||
| Europe | Farnell | 98 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksADS8326IBDGKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8326IBDRBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksADS8326IBDRBT | |||
| Worldwide | DigiKey | 606 | |
| TI Lead Time*: 20 WeeksADS8326IDGKR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 20 WeeksADS8326IDGKRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8326IDGKT | |||
| Americas | Arrow | >1k | |
| Newark | 264 | ||
| Asia | Farnell Asia | 48 | |
| WPI | 80 | ||
| Europe | Farnell | 48 | |
| Worldwide | DigiKey | 58 | |
| TI Lead Time*: 20 WeeksADS8326IDGKTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS8326IDRBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksADS8326IDRBT | |||
| Worldwide | DigiKey | 737 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8326IBDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IBDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IBDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IBDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IBDRBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IBDRBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IDRBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8326IDRBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8326 
View Application Notes for Analog to Digital Converter
View User Guides for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS8326EVM Evaluation Module | ADS8326EVM | Texas Instruments | Development Boards/EVMs |
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Texas Instruments | Application Software |
| |||
| Part # | Name | Product Family | Comments |
| ADS8327 | 2.7V~5.5V, 16 Bit 500KSPS Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Equivalent device with Higher sampling rate (0.5MSPS) |
| ADS8328 | 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2 channel device with higher sampling rate (0.5MSPS) |
| ADS8329 | 2.7V~5.5V, 16 Bit 1MSPS Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Device with Higher Samplng rate (1MSPS) |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8317 | 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8320 | 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8321 | 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8325 | 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8329 | 2.7V~5.5V, 16 Bit 1MSPS Serial ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1244 | 24-Bit 15sps Delta-Sigma ADC with 50 & 60Hz rejection | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1248 | Low Noise, Precision 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8327 | 2.7V~5.5V, 16 Bit 500KSPS Serial ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8330 | 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TL16C2550 | 1.8-V to 5-V Dual UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |
| OPA4277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS650243 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| UCC28061 | Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| SN74LVC2G07 | Dual Buffer/Driver with Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TL1963A-33 | 1.5-A Low-Noise Fast-Transient-Response LDO Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| DAC7731 | 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| MAX232 | Dual EIA-232 Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |

Most Popular Tags for ADS8326: