clear gifADS8327, Status:ACTIVE
2.7V~5.5V, 16 Bit 500KSPS Serial ADC
 
clear gif
See Also:
ADS8328The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2 channel equivalent device
ADS8329The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a Higher sampling rate (1MSPS)
ADS8326The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Has a lower sampling rate (250kSPS)
Product Features and DescriptionFeaturesRequest Free SamplesSamplesTechnical Documents: app notes, user guides, models, and product bulletinsTechnical Documents
Quality: Product Contents, MTBF/FIT Rate and Moisture SensitivityQuality & Pb-Free DataPrice and Packaging InformationPricing/PackagingDownload Application NotesApplication Notes
related productsRelated ProductsInventory, Leadtime, and AvailabilityInventoryModels: BSDL, IBIS, or SPICESimulation Models
Tools & Software: EVMs, CCStudio, and developerTools & Software Download CAD Design ToolsSymbols/FootprintsAccess Reference DesignsReference Designs

 Datasheet
Download Datasheet
Low Power 16-Bit 500-kHz, Single/Dual Unipolar Input ADC w/Serial I/F (Rev. C) (ads8327.pdf, 1956 KB)
31 Jan 2007 Download

ADS7229 ADS7230 ADS7279 ADS7280 ADS8327ADS8328 ADS8329 ADS8330 
Resolution(Bits)12  12  14  14  16  16  16  16  
Sample Rate (max) 1MSPS  1MSPS  1MSPS  500kSPS  500kSPS  1MSPS  1MSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)13.7  13.7  13.7  13.7  15  15  15.5  15.5  
SINAD(dB)73.7  73.7  85.7  85.7  88.5  88.5  92  92  
SNR(dB)72  72  81  81  91  91  88.5  92  
SNR(Typ)(dB) 73.9  85.9  85.9    92  92  
SFDR(dB)93.4  93.4  105.3  105.3  101  101  102  102  
DNL(Max)(+/-LSB)0.5  0.5  1.0  1.0  1  1  1  1  
INL(Max)(+/-LSB)0.5  0.5  1.0  1.0  2  2  1.75  1.75  
No Missing Codes(Bits)12  12  14  14  16  16  16  16  
ENOB(Bits)11.8  11.8  13.5  13.5    14.99  14.99  
No. of Supplies1 or 2  1 or 2  1 or 2  1 or 2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.65  1.65  1.65  1.65  1.65  1.65  1.65  1.65  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Input Configuration RangeVref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  
Reference Mode    Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16QFN,16TSSOP  16TSSOP,16QFN  16QFN,16TSSOP  16QFN,16TSSOP  16QFN,16TSSOP  16QFN,16TSSOP  16QFN,16TSSOP  16QFN,16TSSOP  
# Input Channels1  2  1  2  1  2  1  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Product Information
Back to TopFeatures
  • 2.7-V to 5.5-V Analog Supply, Low Power:
    • 10.6 mW (500 kHz, +VA = 2.7 V, +VBD = 1.8 V)
  • 500-kHz Sampling Rate
  • Excellent DC Performance
    • ±1.5 LSB Typ, ±2 LSB Max INL
    • ±0.6 LSB Typ, ±1 LSB Max DNL
    • 16-Bit NMC Over Temperature
    • ±0.5 mV Max Offset Error at 2.7 V
    • ±1 mV Max Offset Error at 5 V
  • Excellent AC Performance at fi = 10 kHz with 91 dB SNR, 100 dB SFDR, -96 dB THD
  • Built-In Conversion Clock (CCLK)
  • 1.65 V to 1.5×(+VA) I/O Supply
    • SPI/DSP Compatible Serial
    • SCLK up to 50 MHz
  • Comprehensive Power-Down Modes:
    • Deep Powerdown
    • Nap Powerdown
    • Auto Nap Powerdown
  • Unipolar Input Range: 0 V to Vref
  • Software Reset
  • Global CONVST (Independent of CS)
  • Programmable Status/Polarity EOC/INT
  • 16-Pin 4x4 QFN or 16-Pin TSSOP Packages
  • Multi-Chip Daisy Chain Mode
  • Programmable TAG Bit Output
  • Auto/Manual Channel Select Mode
  • APPLICATIONS
    • Communications
    • TransducerInterface
    • Medical Instruments
    • Magnetometers
    • Industrial Process Control
    • Data Acquisition Systems
    • Automatic Test Equipment

Back to TopDescription

The ADS8327 is a low power, 16-bit, 500-ksps analog-to-digital converter with a unipolar input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold.

The ADS8328 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Bot the ADS8327 and ADS8328 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

These converters are available in a 16-lead TSSOP or 4x4 QFN packages and are fully specified for operation over the industrial -40°C to +85°C

Analog eLab(TM) Design Center
View the ADS832x Video Cast

Customers Who Evaluated This Product Also Evaluated...

These Alternative Products:


What's This?

Customer Tags

No Tags are Available for this Part Number




Related Block Diagrams

Refine Your Selection

- Selection Guides

- Analog & Mixed-Signal: Analog to Digital Converters


Support

- KnowledgeBase

- Contact Technical Support

- TI Cross Reference

- Training

- Part Marking Lookup

Pricing/Packaging/CAD Design Tools/Samples
Back to TopPricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Budget Price
($US) | QTY
Industry Standard
(TI Pkg)
| Pins
Top Side MarkingStandard Pack Quantity | Package CarrierSymbolsFootprintsSamples
ADS8327IBPWACTIVE-40 to 8511.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintRequest Free Samples
ADS8327IBPWG4ACTIVE-40 to 8511.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintRequest Free Samples
ADS8327IBPWRACTIVE-40 to 8511.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8327IBPWRG4ACTIVE-40 to 8511.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8327IBRSARACTIVE-40 to 8511.95 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8327IBRSARG4ACTIVE-40 to 8511.95 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8327IBRSATACTIVE-40 to 8512.80 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Request Free Samples
ADS8327IBRSATG4ACTIVE-40 to 8512.80 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Request Free Samples
ADS8327IPWACTIVE-40 to 858.50 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintRequest Free Samples
ADS8327IPWG4ACTIVE-40 to 858.50 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintRequest Free Samples
ADS8327IPWRACTIVE-40 to 858.50 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8327IPWRG4ACTIVE-40 to 858.50 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8327IRSARACTIVE-40 to 858.50 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8327IRSARG4ACTIVE-40 to 858.50 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8327IRSATACTIVE-40 to 859.35 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Request Free Samples
ADS8327IRSATG4ACTIVE-40 to 859.35 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Request Free Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory
Back to TopTI Inventory StatusReported Distributor Inventory
ADS8327IBPWAs of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 Weeks AmericasDigiKey 564 Buy Now
  Mouser Electronics 55 Buy Now
  Rochester Electronics >1k Buy Now
  AsiaWPI 175 Buy Now
  EuropeAvnet-SILICA 54 Buy Now
ADS8327IBPWG4As of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 WeeksNone Reported
View Distributors
  
ADS8327IBPWRAs of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 WeeksNone Reported
View Distributors
  
ADS8327IBPWRG4As of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 WeeksNone Reported
View Distributors
  
ADS8327IBRSARAs of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 WeeksNone Reported
View Distributors
  
ADS8327IBRSARG4As of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 WeeksNone Reported
View Distributors
  
ADS8327IBRSATAs of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 Weeks AmericasDigiKey 472 Buy Now
ADS8327IBRSATG4As of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 WeeksNone Reported
View Distributors
  
ADS8327IPWAs of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 499*  6 Weeks AmericasAvnet 60 Buy Now
  DigiKey 630 Buy Now
  Mouser Electronics 90 Buy Now
  Newark 75 Buy Now
  Rochester Electronics 90 Buy Now
  AsiaWPI 230 Buy Now
  EuropeAvnet-SILICA Buy Now
ADS8327IPWG4As of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 499*  6 WeeksNone Reported
View Distributors
  
ADS8327IPWRAs of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 WeeksNone Reported
View Distributors
  
ADS8327IPWRG4As of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 WeeksNone Reported
View Distributors
  
ADS8327IRSARAs of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 3000*  6 WeeksNone Reported
View Distributors
  
ADS8327IRSARG4As of 9:04 AM GMT, 24 Jul 2008As of 9:04 AM GMT, 24 Jul 2008
 In StockIn Progress QTY | Date