ADS8328 Status: ACTIVE

2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8327 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  single channel equivalent device
  • ADS8329 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a Higher sampling rate (1MSPS). Single channel device
  • ADS8330 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a higher sampling rate (1MSPS). Two channel device

Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS7229 ADS7230 ADS7279 ADS7280 ADS8327 ADS8328ADS8329 ADS8330 
Resolution(Bits)12  12  14  14  16  16  16  16  
Sample Rate (max)1MSPS  1MSPS  1MSPS  1MSPS  500kSPS  500kSPS  1MSPS  1MSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)13.7  13.7  13.7  13.7  15  15  15.5  15.5  
SINAD(dB)73.7  73.7  85.7  85.7  88.5  88.5  92  92  
SNR(dB)72  72  81  81  91  91  88.5  92  
SNR(Typ)(dB) 73.9  85.9  85.9    92  92  
SFDR(dB)93.4  93.4  105.3  105.3  101  101  102  102  
DNL(Max)(+/-LSB)0.5  0.5  1.0  1.0  1  1  1  1  
INL(Max)(+/-LSB)0.5  0.5  1.0  1.0  2  2  1.75  1.75  
No Missing Codes(Bits)12  12  14  14  16  16  16  16  
ENOB(Bits)11.8  11.8  13.5  13.5    14.99  14.99  
No. of Supplies1  1  1  1  2  2  2  2  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.65  1.65  1.65  1.65  1.65  1.65  1.65  1.65  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Input Configuration RangeVref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  
Reference Mode    Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16QFN, 16TSSOP  16TSSOP, 16QFN  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  
# Input Channels1  2  1  2  1  2  1  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8330: 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX
  • ADS8361: 16-Bit 500 kSPS 2 ADCs, 4ch, serial out
  • ADS1158: 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC

More Related Products

Product Information

Features

  • 2.7-V to 5.5-V Analog Supply, Low Power:
    • 10.6 mW (500 kHz, +VA = 2.7 V, +VBD = 1.8 V)
  • 500-kHz Sampling Rate
  • Excellent DC Performance
    • ±1.5 LSB Typ, ±2 LSB Max INL
    • ±0.6 LSB Typ, ±1 LSB Max DNL
    • 16-Bit NMC Over Temperature
    • ±0.5 mV Max Offset Error at 2.7 V
    • ±1 mV Max Offset Error at 5 V
  • Excellent AC Performance at fi = 10 kHz with 91 dB SNR, 100 dB SFDR, -96 dB THD
  • Built-In Conversion Clock (CCLK)
  • 1.65 V to 1.5×(+VA) I/O Supply
    • SPI/DSP Compatible Serial
    • SCLK up to 50 MHz
  • Comprehensive Power-Down Modes:
    • Deep Powerdown
    • Nap Powerdown
    • Auto Nap Powerdown
  • Unipolar Input Range: 0 V to Vref
  • Software Reset

View All Features in Datasheet

Description

The ADS8327 is a low power, 16-bit, 500-ksps analog-to-digital converter with a unipolar input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold.

The ADS8328 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Bot the ADS8327 and ADS8328 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

These converters are available in a 16-lead TSSOP or 4x4 QFN packages and are fully specified for operation over the industrial -40°C to +85°C

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8328IBPWACTIVE-40 to 8513.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8328IBPWG4ACTIVE-40 to 8513.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8328IBPWRACTIVE-40 to 8512.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8328IBPWRG4ACTIVE-40 to 8512.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8328IBRSARACTIVE-40 to 8512.75 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8328IBRSARG4ACTIVE-40 to 8512.75 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8328IBRSATACTIVE-40 to 8513.75 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
ADS8328IBRSATG4ACTIVE-40 to 8513.75 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
ADS8328IPWACTIVE-40 to 8510.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8328IPWG4ACTIVE-40 to 8510.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8328IPWRACTIVE-40 to 859.30 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8328IPWRG4ACTIVE-40 to 859.30 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8328IRSARACTIVE-40 to 859.30 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8328IRSARG4ACTIVE-40 to 859.30 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8328IRSATACTIVE-40 to 8510.30 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
ADS8328IRSATG4ACTIVE-40 to 8510.30 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8328IBPW
AsiaWPI 148
TI Lead Time*: 20 WeeksADS8328IBPWG4
AsiaFarnell Asia 55
EuropeFarnell 55
TI Lead Time*: 20 WeeksADS8328IBPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8328IBPWRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksADS8328IBRSAR
None Reported
View Distributors
TI Lead Time*: 16 WeeksADS8328IBRSARG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8328IBRSAT
AmericasRochester Electronics 500
AsiaWPI 250
TI Lead Time*: 20 WeeksADS8328IBRSATG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8328IPW
AsiaWPI 37
TI Lead Time*: 20 WeeksADS8328IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8328IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8328IPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8328IRSAR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8328IRSARG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksADS8328IRSAT
AmericasRochester Electronics 500
TI Lead Time*: 16 WeeksADS8328IRSATG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8328IBPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IBPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IBPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IBPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IBRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IBRSARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IBRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IBRSATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IRSARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8328IRSATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8328 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8327   2.7V~5.5V, 16 Bit 500KSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  single channel equivalent device  
ADS8329   2.7V~5.5V, 16 Bit 1MSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a Higher sampling rate (1MSPS). Single channel device  
ADS8330   2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a higher sampling rate (1MSPS). Two channel device  
OPA365   2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8330 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1158 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1205 Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator A-to-D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1115 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8317 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8327 2.7V~5.5V, 16 Bit 500KSPS Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8318 16-Bit, Unipolar Diff Input, 500kSPS Serial Out, 4.5V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here