ADS8329 Status: ACTIVE

2.7V~5.5V, 16 Bit 1MSPS Serial ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8330 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  2 channel version
  • ADS8327 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a lower sampling rate (0.5MSPS)
  • ADS8326 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a lower sampling rate (0.25MSPS)

Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS7229 ADS7230 ADS7279 ADS7280 ADS8327 ADS8328 ADS8329ADS8330 
Resolution(Bits)12  12  14  14  16  16  16  16  
Sample Rate (max)1MSPS  1MSPS  1MSPS  1MSPS  500kSPS  500kSPS  1MSPS  1MSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)13.7  13.7  13.7  13.7  15  15  15.5  15.5  
SINAD(dB)73.7  73.7  85.7  85.7  88.5  88.5  92  92  
SNR(dB)72  72  81  81  91  91  88.5  92  
SNR(Typ)(dB) 73.9  85.9  85.9    92  92  
SFDR(dB)93.4  93.4  105.3  105.3  101  101  102  102  
DNL(Max)(+/-LSB)0.5  0.5  1.0  1.0  1  1  1  1  
INL(Max)(+/-LSB)0.5  0.5  1.0  1.0  2  2  1.75  1.75  
No Missing Codes(Bits)12  12  14  14  16  16  16  16  
ENOB(Bits)11.8  11.8  13.5  13.5    14.99  14.99  
No. of Supplies1  1  1  1  2  2  2  2  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.65  1.65  1.65  1.65  1.65  1.65  1.65  1.65  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Input Configuration RangeVref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  
Reference Mode    Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16QFN, 16TSSOP  16TSSOP, 16QFN  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  
# Input Channels1  2  1  2  1  2  1  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8330: 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX
  • ADS8326: 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
  • ADS8327: 2.7V~5.5V, 16 Bit 500KSPS Serial ADC

More Related Products

Product Information

Features

  • 2.7-V to 5.5-V Analog Supply, Low Power:
    • 15.5 mW (1 MHz, +VA = 3 V, +VBD = 1.8 V)
  • 1-MHz Sampling Rate 3 V ≤ +VA ≤ 5.5 V, 900-kHz Sampling Rate 2.7 V ≤ +VA ≤ 3 V
  • Excellent DC Performance:
    ±1.0 LSB Typ, ±1.75 LSB Max INL
    ±0.5 LSB Typ, ±1 LSB Max DNL
    16-Bit NMC Over Temperature
    ±0.5 mV Max Offset Error at 3 V
    ±1 mV Max Offset Error at 5 V
  • Excellent AC Performance at fI = 10 kHz with 93 dB SNR, 105 dB SFDR, -102 dB THD
  • Built-In Conversion Clock (CCLK)
  • 1.65 V to 5.5 V I/O Supply:
    SPI/DSP Compatible Serial
    SCLK up to 50 MHz
  • Comprehensive Power-Down Modes:
    Deep Power-Down
    Nap Power-Down
    Auto Nap Power-Down
  • Unipolar Input Range: 0 V to VREF
  • Software Reset
  • Global CONVST (Independent of CS)
  • Programmable Status/Polarity EOC/INT
  • 16-Pin 4 × 4 QFN and 16-Pin TSSOP Packages
  • Multi-Chip Daisy Chain Mode
  • Programmable TAG Bit Output
  • Auto/Manual Channel Select Mode (ADS8330)
  • APPLICATIONS
    • Communications
    • Transducer Interface
    • Medical Instruments
    • Magnetometers
    • Industrial Process Control
    • Data Acquisition Systems
    • Automatic Test Equipment

All trademarks are the property of their respective owners.

Description

The ADS8329 is a low-power, 16-bit, 1-MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 16-bit capacitor-based SAR ADC with inherent sample-and-hold.

The ADS8330 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8329 and ADS8330 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

These converters are available in 4 × 4 QFN and 16-pin TSSOP packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS8329IBPWACTIVE-40 to 8515.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE Purchase Samples
ADS8329IBPWG4ACTIVE-40 to 8515.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE Purchase Samples
ADS8329IBPWRACTIVE-40 to 8514.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Purchase Samples
ADS8329IBPWRG4ACTIVE-40 to 8514.95 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Purchase Samples
ADS8329IBRSARACTIVE-40 to 8514.95 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8329IBRSARG4ACTIVE-40 to 8514.95 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8329IBRSATACTIVE-40 to 8515.95 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
ADS8329IBRSATG4ACTIVE-40 to 8515.95 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
ADS8329IPWACTIVE-40 to 8512.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE Purchase Samples
ADS8329IPWG4ACTIVE-40 to 8512.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE Purchase Samples
ADS8329IPWRACTIVE-40 to 8511.25 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Purchase Samples
ADS8329IPWRG4ACTIVE-40 to 8511.25 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Purchase Samples
ADS8329IRSARACTIVE-40 to 8511.25 | 1kuQFN (RSA) | 16 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8329IRSARG4ACTIVE-40 to 8511.25 | 1kuQFN (RSA) | 16 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8329IRSATACTIVE-40 to 8512.25 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
ADS8329IRSATG4ACTIVE-40 to 8512.25 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:08 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksADS8329IBPW
AsiaWPI 130
TI Lead Time*: 4 WeeksADS8329IBPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8329IBPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8329IBPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8329IBRSAR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8329IBRSARG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8329IBRSAT
AsiaWPI 38
TI Lead Time*: 20 WeeksADS8329IBRSATG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksADS8329IPW
None Reported
View Distributors
TI Lead Time*: 4 WeeksADS8329IPWG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksADS8329IPWR
None Reported
View Distributors
TI Lead Time*: 4 WeeksADS8329IPWRG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksADS8329IRSAR
None Reported
View Distributors
TI Lead Time*: 4 WeeksADS8329IRSARG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8329IRSAT
AsiaWPI 100
TI Lead Time*: 20 WeeksADS8329IRSATG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8329IBPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IBPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IBPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IBPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IBRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IBRSARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IBRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IBRSATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IRSARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8329IRSATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8329 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8330   2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  2 channel version  
ADS8327   2.7V~5.5V, 16 Bit 500KSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a lower sampling rate (0.5MSPS)  
ADS8326   16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a lower sampling rate (0.25MSPS)  
OPA365   2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8330 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8327 2.7V~5.5V, 16 Bit 500KSPS Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8328 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8472 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here