ADS8330 Status: ACTIVE

2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8329 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel version
  • ADS8328 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a lower sampling rate (0.5MSPS)
  • ADS8327 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single Channel version. Has a lower sampling rate (0.5MSPS)

Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS7229 ADS7230 ADS7279 ADS7280 ADS8327 ADS8328 ADS8329 ADS8330
Resolution(Bits)12  12  14  14  16  16  16  16  
Sample Rate (max)1MSPS  1MSPS  1MSPS  1MSPS  500kSPS  500kSPS  1MSPS  1MSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)13.7  13.7  13.7  13.7  15  15  15.5  15.5  
SINAD(dB)73.7  73.7  85.7  85.7  88.5  88.5  92  92  
SNR(dB)72  72  81  81  91  91  88.5  92  
SNR(Typ)(dB) 73.9  85.9  85.9    92  92  
SFDR(dB)93.4  93.4  105.3  105.3  101  101  102  102  
DNL(Max)(+/-LSB)0.5  0.5  1.0  1.0  1  1  1  1  
INL(Max)(+/-LSB)0.5  0.5  1.0  1.0  2  2  1.75  1.75  
No Missing Codes(Bits)12  12  14  14  16  16  16  16  
ENOB(Bits)11.8  11.8  13.5  13.5    14.99  14.99  
No. of Supplies1  1  1  1  2  2  2  2  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)1.65  1.65  1.65  1.65  1.65  1.65  1.65  1.65  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Input Configuration RangeVref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  
Reference Mode    Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16QFN, 16TSSOP  16TSSOP, 16QFN  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  16QFN, 16TSSOP  
# Input Channels1  2  1  2  1  2  1  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8328: 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX
  • ADS8327: 2.7V~5.5V, 16 Bit 500KSPS Serial ADC
  • ADS7280: Low-Power, 14-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface

More Related Products

Product Information

Features

  • 2.7-V to 5.5-V Analog Supply, Low Power:
    • 15.5 mW (1 MHz, +VA = 3 V, +VBD = 1.8 V)
  • 1-MHz Sampling Rate 3 V ≤ +VA ≤ 5.5 V, 900-kHz Sampling Rate 2.7 V ≤ +VA ≤ 3 V
  • Excellent DC Performance:
    ±1.0 LSB Typ, ±1.75 LSB Max INL
    ±0.5 LSB Typ, ±1 LSB Max DNL
    16-Bit NMC Over Temperature
    ±0.5 mV Max Offset Error at 3 V
    ±1 mV Max Offset Error at 5 V
  • Excellent AC Performance at fI = 10 kHz with 93 dB SNR, 105 dB SFDR, -102 dB THD
  • Built-In Conversion Clock (CCLK)
  • 1.65 V to 5.5 V I/O Supply:
    SPI/DSP Compatible Serial
    SCLK up to 50 MHz
  • Comprehensive Power-Down Modes:
    Deep Power-Down
    Nap Power-Down
    Auto Nap Power-Down
  • Unipolar Input Range: 0 V to VREF
  • Software Reset
  • Global CONVST (Independent of CS)
  • Programmable Status/Polarity EOC/INT
  • 16-Pin 4 × 4 QFN and 16-Pin TSSOP Packages
  • Multi-Chip Daisy Chain Mode
  • Programmable TAG Bit Output
  • Auto/Manual Channel Select Mode (ADS8330)
  • APPLICATIONS
    • Communications
    • Transducer Interface
    • Medical Instruments

View All Features in Datasheet

Description

The ADS8329 is a low-power, 16-bit, 1-MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 16-bit capacitor-based SAR ADC with inherent sample-and-hold.

The ADS8330 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8329 and ADS8330 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

These converters are available in 4 × 4 QFN and 16-pin TSSOP packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS8330IBPWACTIVE-40 to 8516.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Purchase Samples
ADS8330IBPWG4ACTIVE-40 to 8516.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Purchase Samples
ADS8330IBPWRACTIVE-40 to 8515.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Purchase Samples
ADS8330IBPWRG4ACTIVE-40 to 8515.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Purchase Samples
ADS8330IBRSARACTIVE-40 to 8515.75 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8330IBRSARG4ACTIVE-40 to 8515.75 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8330IBRSATACTIVE-40 to 8516.75 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
ADS8330IBRSATG4ACTIVE-40 to 8516.75 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
ADS8330IPWACTIVE-40 to 8512.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE Purchase Samples
ADS8330IPWG4ACTIVE-40 to 8512.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE Purchase Samples
ADS8330IPWRACTIVE-40 to 8511.85 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Purchase Samples
ADS8330IPWRG4ACTIVE-40 to 8511.85 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Purchase Samples
ADS8330IRSARACTIVE-40 to 8511.85 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8330IRSARG4ACTIVE-40 to 8511.85 | 1kuQFN (RSA) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8330IRSATACTIVE-40 to 8512.85 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
ADS8330IRSATG4ACTIVE-40 to 8512.85 | 1kuQFN (RSA) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8330IBPW
AsiaWPI 117
TI Lead Time*: 20 WeeksADS8330IBPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8330IBPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8330IBPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8330IBRSAR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8330IBRSARG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8330IBRSAT
AsiaWPI 253
TI Lead Time*: 20 WeeksADS8330IBRSATG4
AsiaFarnell Asia 14
EuropeFarnell 14
TI Lead Time*: 20 WeeksADS8330IPW
AsiaWPI 96
EuropeAvnet-SILICA 63
TI Lead Time*: 20 WeeksADS8330IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8330IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8330IPWRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksADS8330IRSAR
None Reported
View Distributors
TI Lead Time*: 16 WeeksADS8330IRSARG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksADS8330IRSAT
AsiaWPI 140
TI Lead Time*: 16 WeeksADS8330IRSATG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8330IBPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IBPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IBPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IBPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IBRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IBRSARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IBRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IBRSATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IRSARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8330IRSATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8330 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8329   2.7V~5.5V, 16 Bit 1MSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel version  
ADS8328   2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a lower sampling rate (0.5MSPS)  
ADS8327   2.7V~5.5V, 16 Bit 500KSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single Channel version. Has a lower sampling rate (0.5MSPS)  
OPA365   2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8328 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8327 2.7V~5.5V, 16 Bit 500KSPS Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7280 Low-Power, 14-Bit, 1-MHz, Single/Dual Unipolar Input, ADCs with Serial Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8329 2.7V~5.5V, 16 Bit 1MSPS Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8472 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1115 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8254 16-Bit, 4 Channel Differential Complete Acquisition Solution (ADC, REF, and Input Buffer) DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here