|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ADS8342 is a 4-channel, 16-bit analog-to-digital converter (ADC). It contains a 16-bit succesive approximation register (SAR), a capacitor-based ADC with an inherent sample-and-hold circuit, an interface for microprocessor use, and parallel 3-state output drivers. The ADS8342 is specified at a 250kHz sampling rate while dissipating only 200mW of power using a ±5V power supply. The ADS8342 is available in a TQFP-48 package and is ensured over the 40°C to +85°C temperature range. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS8342IBPFBR | ACTIVE | -40 to 85 | 17.00 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS8342IBPFBRG4 | ACTIVE | -40 to 85 | 17.00 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS8342IBPFBT | ACTIVE | -40 to 85 | 18.00 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| ADS8342IBPFBTG4 | ACTIVE | -40 to 85 | 18.00 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| ADS8342IPFBR | ACTIVE | -40 to 85 | 14.15 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS8342IPFBRG4 | ACTIVE | -40 to 85 | 14.15 | 1ku | TQFP (PFB) | 48 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ADS8342IPFBT | ACTIVE | -40 to 85 | 15.15 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
| ADS8342IPFBTG4 | ACTIVE | -40 to 85 | 15.15 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS8342IBPFBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8342IBPFBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8342IBPFBT | |||
| Asia | WPI | 275 | |
| Worldwide | DigiKey | 81 | |
| TI Lead Time*: 20 WeeksADS8342IBPFBTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8342IPFBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8342IPFBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS8342IPFBT | |||
| Asia | Farnell Asia | 61 | |
| WPI | 270 | ||
| Europe | Farnell | 59 | |
| Worldwide | DigiKey | 912 | |
| TI Lead Time*: 20 WeeksADS8342IPFBTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS8342IBPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8342IBPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8342IBPFBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8342IBPFBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8342IPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8342IPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8342IPFBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS8342IPFBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS8342 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS8342 Evaluation Module | ADS8342EVM | Texas Instruments | Development Boards/EVMs |
| |||
| Part # | Name | Product Family | Comments |
| ADS7811 | 16-Bit 250kHz Sampling CMOS Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | |
| ADS7815 | 16-Bit 250kHz Sampling CMOS Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS8361 | 16-Bit 500 kSPS 2 ADCs, 4ch, serial out | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8254 | 16-Bit, 4 Channel Differential Complete Acquisition Solution (ADC, REF, and Input Buffer) | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8364 | 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1174 | Quad, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8255 | Analog to Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8341 | 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8365 | 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8343 | 16-Bit, 4-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| DAC8565 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7742 | 16-Bit, Single Channel, Parallel Interface with Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| PGA204 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number