ADS8364 Status: ACTIVE

16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS8365 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent device with better performance and lower power. At a lower cost.
 ADS8364ADS8365 
Resolution(Bits)16  16  
Sample Rate (max)250kSPS  250kSPS  
ArchitectureSAR  SAR  
Power Consumption(Typ)(mW)413  190  
SINAD(dB)82.5  87  
SNR(dB)83.2  88  
SFDR(dB)93.5  95  
DNL(Max)(+/-LSB)1.5  1.5  
INL(Max)(+/-LSB)8  4  
No Missing Codes(Bits)14  14  
ENOB(Bits)13.41  14.16  
No. of Supplies2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  
Input Configuration Range+/-2.5V at +2.5V  +/-2.5V at +2.5V  
Reference ModeInt and Ext  Int and Ext  
RatingCatalog  Catalog  
Pin/Package64TQFP  64TQFP  
Comments250 kSPS per channel  250 kSPS per channel  
# Input Channels6  6  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8365: 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC
  • ADS8556: 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter
  • ADS8361: 16-Bit 500 kSPS 2 ADCs, 4ch, serial out
  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter
  • DAC7741: 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F
  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing

More Related Products

Product Information

Features

  • 6 INPUT CHANNELS
  • FULLY DIFFERENTIAL INPUTS
  • 6 INDEPENDENT 16-BIT ADC
  • 4 µs TOTAL THROUGHPUT PER CHANNEL
  • TESTED NO MISSING CODES TO 14 BITS
  • BUFFERED REFERENCE INPUTS
  • LOW POWER: 450mW
  • TQFP-64 PACKAGE
  • APPLICATIONS
    • MOTOR CONTROL
    • MULTI-AXIS POSITIONING SYSTEMS
    • 3-PHASE POWER CONTROL

All trademarks are the property of their respective owners.

Description

The ADS8364 includes six, 16-bit, 250KHz ADCs (Analog to Digital Converters) with 6 fully differential input channels grouped into two pairs for high-speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the ADC. This provides excellent common-mode rejection of 80dB at 50KHz that is important in high-noise environments.

The ADS8364 offers a flexible high-speed parallel interface with a direct address mode, a cycle, and a FIFO mode. The output data for each channel is available as a 16-bit word.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8364Y/250ACTIVE-40 to 8519.10 | 1kuTQFP (PAG) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8364Y/250G4ACTIVE-40 to 8519.10 | 1kuTQFP (PAG) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8364Y/2KACTIVE-40 to 8518.10 | 1kuTQFP (PAG) | 64 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8364Y/2KG4ACTIVE-40 to 8518.10 | 1kuTQFP (PAG) | 64 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8364Y/250
AmericasArrow >1k
Avnet 250
Newark 67
AsiaFarnell Asia 67
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksADS8364Y/250G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8364Y/2K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8364Y/2KG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8364Y/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS8364Y/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS8364Y/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS8364Y/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8364 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8364M Evaluation ModuleADS8364M-EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8365   16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Equivalent device with better performance and lower power. At a lower cost.  
TMS320F2810   32-Bit Digital Signal Controller with Flash   C2000™ 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES      
TMS320F2812   32-Bit Digital Signal Controller with Flash   C2000™ 32-BIT MICROCONTROLLERS - 28X FIXED-POINT SERIES      
TMS320LC2401A   16-Bit Fixed Point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2401A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LC2402A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LC2404A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LC2406A   16-bit fixed point DSP with ROM   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2402A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2403A   16-Bit Fixed-Point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
TMS320LF2406A   16-bit fixed point DSP with Flash   C2000™ 32-BIT MICROCONTROLLERS - 24X 16-BIT SERIES      
Customers Who Evaluated This Product Also Evaluated...
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1213 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8345 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1212 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8342 16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7824 4-Channel, 12-Bit Sampling CMOS A/D Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7741 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TLK2701 1.6 to 2.7 GBPS Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
DAC8565 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for ADS8364:

View All Tags

Other Support



Click Here