ADS8365 Status: ACTIVE

16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8364 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
 ADS8364 ADS8365
Resolution(Bits)16  16  
Sample Rate (max)250kSPS  250kSPS  
ArchitectureSAR  SAR  
Power Consumption(Typ)(mW)413  190  
SINAD(dB)82.5  87  
SNR(dB)83.2  88  
SFDR(dB)93.5  95  
DNL(Max)(+/-LSB)1.5  1.5  
INL(Max)(+/-LSB)8  4  
No Missing Codes(Bits)14  14  
ENOB(Bits)13.41  14.16  
No. of Supplies2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  
Input Configuration Range+/-2.5V at +2.5V  +/-2.5V at +2.5V  
Reference ModeInt and Ext  Int and Ext  
RatingCatalog  Catalog  
Pin/Package64TQFP  64TQFP  
Comments250 kSPS per channel  250 kSPS per channel  
# Input Channels6  6  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8364: 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.
  • ADS8556: 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter
  • ADS8344: 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter
  • DAC7744: 16-Bit, Quad Voltage Output Digital-to-Analog Converter
  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • TLK2701: 1.6 to 2.7 GBPS Transceiver

More Related Products

Product Information

Features

  • Six Input Channels
  • Fully Differential Inputs
  • Six Independent 16-Bit ADCs
  • 4µs Total Throughput per Channel
  • Low Power:
    200mW in Normal Mode
    5mW in Nap Mode
    50µW in Power-Down Mode
  • TQFP-64 Package Package
  • APPLICATIONS
    • Motor Control
    • Multi-Axis Positioning Systems
    • 3-Phase Power Control

All trademarks are the property of their respective owners.

Description

The ADS8365 includes six, 16-bit, 250kSPS analog-to-digital converters (ADCs) with six fully differential input channels grouped into three pairs for high-speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the ADC. This architecture provides excellent common-mode rejection of 80dB at 50kHz, which is important in high-noise environments.

The ADS8365 offers a flexible, high-speed parallel interface with a direct address mode, a cycle, and a FIFO mode. The output data for each channel is available as a 16-bit word.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8365IPAGACTIVE-40 to 8517.25 | 1kuTQFP (PAG) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8365IPAGG4ACTIVE-40 to 8517.25 | 1kuTQFP (PAG) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8365IPAGRACTIVE-40 to 8516.25 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8365IPAGRG4ACTIVE-40 to 8516.25 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:17 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8365IPAG
AmericasRochester Electronics 775
TI Lead Time*: 20 WeeksADS8365IPAGG4
AsiaFarnell Asia 61
EuropeFarnell 59
TI Lead Time*: 20 WeeksADS8365IPAGR
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8365IPAGRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8365IPAG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS8365IPAGG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS8365IPAGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ADS8365IPAGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8365 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8365M Evaluation ModuleADS8365M-EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8364   16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8344 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8254 16-Bit, 4 Channel Differential Complete Acquisition Solution (ADC, REF, and Input Buffer) DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1212 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8557 670kSPS, 14-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5463 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8558 730kSPS, 12-Bit, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC7744 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TLK2701 1.6 to 2.7 GBPS Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for ADS8365:

View All Tags

Other Support



Click Here