ADS8372 Status: ACTIVE

16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input

      
         
Alert me about changes<br/>to this product

See Also

  • ADS8371 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has Differential input parallel output version
  • ADS8472 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has Parallel output interface with higher Sampling Rate
  • ADS8482 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  18 bit upgrade with parallel output interface

View all related products


Datasheet

Download - PDF Icon

 ADS8372
Resolution(Bits)16  
Sample Rate (max)600kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)110  
SINAD(dB)93.5  
SNR(dB)93.5  
SFDR(dB)120  
DNL(Max)(+/-LSB)0.5  
INL(Max)(+/-LSB)0.75  
No Missing Codes(Bits)16  
ENOB(Bits)15.24  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+/-Vref  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package28QFN  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8519: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference
  • ADS8382: 18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input
  • ADS8509: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference
  • PGA204: Programmable Gain Instrumentation Amplifier
  • SN74LVTH16245A: 3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs
  • TPS65130: 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN

More Related Products

Product Information

Features

  • 600-kHz Sample Rate
  • ±0.35 LSB Typ, ±0.75 LSB Max INL
  • ±0.25 LSB Typ, ±0.5 LSB Max DNL
  • 16-Bit NMC
  • SINAD 93.5 dB, SFDR 120 dB at fi = 1 kHz
  • High-Speed Serial Interface up to 40 MHz
  • Onboard Reference Buffer
  • Onboard 4.096-V Reference
  • Pseudo-Bipolar Input, up to ±4.2 V
  • Onboard Conversion Clock
  • Zero Latency
  • Wide Digital Supply
  • Low Power
    • 110 mW at 600 kHz
    • 15 mW During Nap Mode
    • 10 µW During Power Down
  • 28-Pin 6 × 6 QFN Package
  • Pin Compatible With 18-Bit ADS8382
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Description

The ADS8372 is a high performance 16-bit, 600-kHz A/D converter with fully differential, pseudo-bipolar input. The device includes an 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8372 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8372 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS8372IBRHPRACTIVE-40 to 8521.75 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8372IBRHPRG4ACTIVE-40 to 8521.75 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8372IBRHPTACTIVE-40 to 8522.75 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8372IBRHPTG4ACTIVE-40 to 8522.75 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8372IRHPRACTIVE-40 to 8516.25 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8372IRHPRG4ACTIVE-40 to 8516.25 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8372IRHPTACTIVE-40 to 8517.25 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8372IRHPTG4ACTIVE-40 to 8517.25 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS8372IBRHPRAs of 12:07 PM GMT, 03 Jul 2009As of 12:07 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 Rochester Electronics >1k
ADS8372IBRHPRG4As of 12:07 PM GMT, 03 Jul 2009As of 12:07 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
ADS8372IBRHPTAs of 12:07 PM GMT, 03 Jul 2009As of 12:07 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey 237
 Rochester Electronics >1k
ADS8372IBRHPTG4As of 12:07 PM GMT, 03 Jul 2009As of 12:07 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
ADS8372IRHPRAs of 12:07 PM GMT, 03 Jul 2009As of 12:07 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
ADS8372IRHPRG4As of 12:07 PM GMT, 03 Jul 2009As of 12:07 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
ADS8372IRHPTAs of 12:07 PM GMT, 03 Jul 2009As of 12:07 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey 374
 Mouser Electronics 250
ADS8372IRHPTG4As of 12:07 PM GMT, 03 Jul 2009As of 12:07 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8372IBRHPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8372IBRHPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8372IBRHPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8372IBRHPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8372IRHPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8372IRHPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8372IRHPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8372IRHPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8372 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converters

User Guides

View User Guides for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8372EVM Evaluation ModuleADS8372EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8371   16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has Differential input parallel output version  
ADS8472   16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has Parallel output interface with higher Sampling Rate  
ADS8482   18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  18 bit upgrade with parallel output interface  
ADS8422   16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Parallel output interface with very high sampling rate  
THS4131   Fully Differential Input/Output Low Noise Amplifier   OPERATIONAL AMPLIFIERS - FULLY DIFFERENTIAL AMPLIFIERS   OPERATIONAL AMLIFIER    
THS4130   Fully Differential Input/Output Low Noise Amplifier With Shutdown   OPERATIONAL AMPLIFIERS - FULLY DIFFERENTIAL AMPLIFIERS   OPERATIONAL AMLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   REFERENCES - SERIES VOLTAGE REFERENCES   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8519 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference   TI customers also evaluated this product.
ADS8382 18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input   TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference   TI customers also evaluated this product.
ADS8517 Low Power 16-Bit, 200kSPS, +/-10V Bipolar Input SAR ADC with S/P Interface   TI customers also evaluated this product.
ADS8317 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC   TI customers also evaluated this product.
ADS8412 16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input   TI customers also evaluated this product.
ADS5522 12-Bit, 80MSPS Analog-to-Digital Converter   TI customers also evaluated this product.
ADS8321 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter   TI customers also evaluated this product.
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC   TI customers also evaluated this product.
ADS1281 High Resolution 24-Bit Analog-to Digital Converter   TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIERS TI customers also evaluated this product.
SN74LVTH16245A 3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TPS65130 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
MSP430F2252 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD TI customers also evaluated this product.
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.
SN65176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN74AVC2T45 Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPA6203A1 1.25-W Mono, Fully Differential, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
DAC7632 16-Bit, Dual Voltage Output DAC with Serial Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS TI customers also evaluated this product.
PCM4104 118dB SNR 4-Channel Audio DAC AUDIO CONVERTERS AND CODECS-AUDIO D TO A CONVERTERS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Analog Tutorial - The Basics of the Effective Number of Bits
Added: 5 months ago
Views:2472
Duration:10:12
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here