ADS8381 Status: ACTIVE

18 Bit 580KSPS parallel ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8383 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 
  • ADS8481 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (1MSPS)
  • ADS8484 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (1.25MSPS) and a differential input configuration
 ADS8371 ADS8381ADS8383 
Resolution(Bits)16  18  18  
Sample Rate (max)750kSPS  580kSPS  500kSPS  
ArchitectureSAR  SAR  SAR  
Power Consumption(Typ)(mW)130  115  110  
SINAD(dB)87.6  88  87  
SNR(dB)87.7  88  87  
SFDR(dB)110  113  112  
DNL(Max)(+/-LSB)1  2  2.5  
INL(Max)(+/-LSB)1.5  5  7  
No Missing Codes(Bits)16  18  18  
No. of Supplies2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.95  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  
Input Configuration RangeVref  Vref  Vref  
Reference ModeExt  Ext  Ext  
RatingCatalog  Catalog  Catalog  
Pin/Package48TQFP  48TQFP  48TQFP  
# Input Channels1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8484: 18 Bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input
  • ADS8382: 18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input
  • ADS8371: 16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel

More Related Products

Product Information

Features

  • 580-kHz Sample Rate
  • 18-Bit NMC Ensured Over Temperature
  • Zero Latency
  • Low Power: 115 mW at 580 kHz
  • Unipolar Input Range
  • Onboard Reference Buffer and Conversion Clock
  • Wide Digital Supply
  • Flexible 8-/16-/18-Bit Parallel Interface
  • Pin Compatible With ADS8383
  • 48-Pin TQFP Package
  • APPLICATIONS
    • Medical Instruments
    • Optical Networking
    • Transducer Interface
    • High Accuracy Data Acquisition Systems
    • Magnetometers

Description

The ADS8381 is an 18-bit, 580 kHz A/D converter. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8381 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus using three read cycles.

The ADS8381 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8381IBPFBRACTIVE-40 to 8525.00 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8381IBPFBRG4ACTIVE-40 to 8525.00 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8381IBPFBTACTIVE-40 to 8526.00 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8381IBPFBTG4ACTIVE-40 to 8526.00 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8381IPFBRACTIVE-40 to 8520.85 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8381IPFBRG4ACTIVE-40 to 8520.85 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8381IPFBTACTIVE-40 to 8521.85 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8381IPFBTG4ACTIVE-40 to 8521.85 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:20 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8381IBPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8381IBPFBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8381IBPFBT
AmericasRochester Electronics 250
AsiaWPI 350
WorldwideDigiKey 391
TI Lead Time*: 20 WeeksADS8381IBPFBTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8381IPFBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8381IPFBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8381IPFBT
WorldwideDigiKey 75
TI Lead Time*: 20 WeeksADS8381IPFBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8381IBPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8381IBPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8381IBPFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8381IBPFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8381IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8381IPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8381IPFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8381IPFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8381 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8381 Evaluation ModuleADS8381EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8383   18 Bit 500KSPS Parallel ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   
ADS8481   18 Bit 1MSPS parallel ADC W/Ref   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (1MSPS)  
ADS8484   18 Bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (1.25MSPS) and a differential input configuration  
Customers Who Evaluated This Product Also Evaluated...
ADS8484 18 Bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8382 18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8371 16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1271 24-Bit, 105kSPS Industrial Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8383 18 Bit 500KSPS Parallel ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8482 18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1672 High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8472 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here